Wistia Video Thumbnail
Stack Order for FANUC 1 2025 03 20 190531 lnpt
Stack Order for FANUC 2
P2230032
P2230006 2
P2230004
P2230001
Bastian Solutions
Robot & Go Solution

Bastian Solutions StackOrder™

Bastian’s standard palletizing system allows customers to visualize, edit and implement various pallet patterns in real time. This standard palletizing system combines collaborative robots, dynamic pallet pattern software, custom end of arm tooling and seamless integration to improve palletizing operations.

Features

Solution Features

  • Improves quality of pallet load build over manual operations
  • Consistent productivity and throughput
  • Robust FANUC robot with low maintenance costs
  • Minimized footprint requirement
  • Convenient, mobile add-on to existing production lines
  • Simple installation and integration
  • Ability to interface with AGVs/AMRs for pallet delivery and takeaway 
Downloads

Download for More Information

Access essential technical specifications and valuable information about this solution through our downloadable documents.
Compatibility

Compatible Robots

A white FANUC CRX-30iA collaborative robot arm with green accent rings, shown in an upright, extended pose against a plain white background.
Collaborative

CRX-30iA

The FANUC CRX-30iA is a heavy-lifting cobot with a 30kg payload, featuring wrist buttons for direct, simple teaching and customization.

Max Payload:
30 kg
Reach:
1889 mm
View CRX-30iA
White FANUC CRX-20iA/L collaborative robot arm with green accent rings, shown against a white background with its arm curved upward and to the left.
Collaborative

CRX-20iA/L

CRX-20iA/L cobot offers 20kg payload, 1418mm reach, and underflip motion — ideal for high-payload tasks in compact industrial workspaces.

Max Payload:
20 kg
Reach:
1418 mm
View CRX-20iA/L
Compatibility

Compatible Controllers

R 30i B Plus Controller for Paint Beauty Shot
R-30iB Plus

R-30iB Plus Controller - Paint

High-performance R‑30iB Plus Paint Controller with purge unit, boosting productivity, speed, accuracy, and safety for paint robot automation.

View R-30iB Plus Controller - Paint
Fanuc robot controller r 30ib plus open air controller
R-30iB Plus

R-30iB Plus Mate Open-Air Cabinet

The FANUC R‑30iB Plus Mate Open-Air Cabinet delivers compact, powerful control for small robots, with flexible mounting and reliable performance in demanding environments.

View R-30iB Plus Mate Open-Air Cabinet
R 30i B Mate Plus Beauty Shot
R-30iB Plus

R-30iB Plus Mate Cabinet

Powerful, self-contained R‑30iB Plus Mate Cabinet for small to medium robots, designed for compact spaces and stackable in multi-robot cells.

View R-30iB Plus Mate Cabinet
R30i B Plus B Cab Beauty Shot
R-30iB Plus

R-30iB Plus B-Cabinet

R‑30iB Plus B‑Cabinet with expanded space for amplifiers and I/O, offering powerful performance and durability for demanding industrial environments.

View R-30iB Plus B-Cabinet
R 30i B Plus A Cab Beauty Shot
R-30iB Plus

R-30iB Plus A-Cabinet

Compact and stackable R‑30iB Plus A‑Cabinet, ideal for industrial use, supporting up to 2 auxiliary axes in a space-saving design.

View R-30iB Plus A-Cabinet
Videos

See It In Action