CRX-5iA
Improve efficiency with the FANUC CRX-5iA cobot. Its 5kg payload, 994mm reach, and intuitive programming make it ideal for manufacturers.
- Max Payload:
- 5 kg
- Reach:
- 994 mm
Compact, Collaborative CNC Automation—Now With Drawers
The CRX CNC Tending Drawer System from Vention is a collaborative automation cell designed to streamline CNC machine loading and unloading for small‑ to medium‑sized parts. Built around a FANUC CRX collaborative robot and Vention’s engineered drawer system, this solution delivers consistent, unattended machine tending in a compact footprint—without turning your shop floor into a science experiment.
This system is ideal for manufacturers looking to automate repetitive CNC operations while maintaining flexibility, safety, and fast deployment.
How It Works
Specifications
Software & Controls
FANUC Software
Proven, industry‑standard robot control for CNC tending applications.
Workpiece Flexibility
Why This System?
Because CNC machines make money when they’re cutting—not waiting on operators. The CRX CNC Tending Drawer System delivers a practical, collaborative approach to machine tending that fits real shops, real parts, and real production goals.
In short: less idle spindle time, more consistency, and automation that actually fits.
Improve efficiency with the FANUC CRX-5iA cobot. Its 5kg payload, 994mm reach, and intuitive programming make it ideal for manufacturers.
Enhance your overall production and revolutionize your workflow with the easy-to-program and reliable FANUC CRX-10iA cobot.
Boost productivity with the user-friendly FANUC CRX-10iA/L cobot featuring a 10kg payload, 1418mm reach, and simple programming.
CRX-20iA/L cobot offers 20kg payload, 1418mm reach, and underflip motion — ideal for high-payload tasks in compact industrial workspaces.