DSC00276 2000x
DSC00276 2000x
Light BOT03smaller 2000x
Light BOT05smaller 2000x
DSC00263 2000x
Lightbot logo
Robot & Go Solution

LightBOT Co Robot System

The LightBOT Co-Robot System is an innovative solution designed to automate laser welding and cleaning tasks, enhancing productivity and precision in manufacturing environments. This system integrates seamlessly with LightWELD laser sources, offering a flexible and efficient approach to handling a variety of welding jobs. The LightBOT system is easy to learn and operate, allowing users to teach the robot by manually guiding it through the required steps. This intuitive setup ensures that even operators with minimal programming experience can quickly adapt and optimize the system for their specific needs.

In addition to its user-friendly design, the LightBOT Co-Robot System is highly adaptable and capable of performing spot welding, fusion welding, and cleaning tasks. Its compact and portable nature allows it to fit easily into any shop floor, and it can be relocated as needed to accommodate changing production demands. The system's modular safety enclosures ensure a secure working environment, while its advanced laser technology minimizes the need for rework and reduces scrap rates. By automating repetitive welding tasks, the LightBOT system frees up skilled welders to focus on more complex projects, ultimately boosting overall shop productivity and efficiency.

Compatibility

Compatible Robots

CRX-30iA
Collaborative

CRX-30iA

The FANUC CRX-30iA is a heavy-lifting cobot with a 30kg payload, featuring wrist buttons for direct, simple teaching and customization.

Max Payload:
30 kg
Reach:
1889 mm
View CRX-30iA
CRX-10iA/L
Collaborative

CRX-10iA/L

Boost productivity with the user-friendly FANUC CRX-10iA/L cobot featuring a 10kg payload, 1418mm reach, and simple programming.

Max Payload:
10 kg
Reach:
1418 mm
View CRX-10iA/L
CRX 10i A Beauty Shot
Collaborative

CRX-10iA

Enhance your overall production and revolutionize your workflow with the easy-to-program and reliable FANUC CRX-10iA cobot.

Max Payload:
10 kg
Reach:
1249 mm
View CRX-10iA
Applications

The Perfect Fit for Your Application