CRX-20iA/L
CRX-20iA/L cobot offers 20kg payload, 1418mm reach, and underflip motion — ideal for high-payload tasks in compact industrial workspaces.
- Max Payload:
- 20 kg
- Reach:
- 1418 mm
Explore key features and benefits
CRX-20iA/L cobot offers 20kg payload, 1418mm reach, and underflip motion — ideal for high-payload tasks in compact industrial workspaces.
Enhance productivity with the dependable FANUC CRX-20iA/L, featuring a 20 kg payload, extended reach, and user-friendly programming.
The FANUC CRX-30iA is a heavy-lifting cobot with a 30kg payload, featuring wrist buttons for direct, simple teaching and customization.
Food-grade collaborative robot with a 30 kg payload, hygienic construction, and intuitive wrist controls for easy teaching and deployment.
High-performance R‑30iB Plus Paint Controller with purge unit, boosting productivity, speed, accuracy, and safety for paint robot automation.
The FANUC R‑30iB Plus Mate Open-Air Cabinet delivers compact, powerful control for small robots, with flexible mounting and reliable performance in demanding environments.
Powerful, self-contained R‑30iB Plus Mate Cabinet for small to medium robots, designed for compact spaces and stackable in multi-robot cells.
R‑30iB Plus B‑Cabinet with expanded space for amplifiers and I/O, offering powerful performance and durability for demanding industrial environments.
Compact and stackable R‑30iB Plus A‑Cabinet, ideal for industrial use, supporting up to 2 auxiliary axes in a space-saving design.