QP 25 live food industry
Standard QP 25 food industry 2025 10 13 181312 iztr
Standard QP 25 with 2 palletstations 2025 10 13 181312 leda
QP 25 mobil with vertical lift system 2025 10 13 181312 nttz
QP 25 with 3 pallatstations 2025 10 13 181313 evak
QUANTEC Engineering Inc.
Robot & Go Solution

QUANTEC Palletizer

Our QUANTEC Palletizer (QP) enables the automation of palletizing processes in an efficient and economically attractive way. Experience an automation solution that saves time and can be flexibly integrated into your production. With our QP you can minimize your manual work processes and increase productivity and ergonomics at the workplace. Our innovative concept, including a graphical user interface, guarantees maximum flexibility through mounting of the arm with minimal footprint and a practical control unit.
Features

Solution Features

  • Maximum spacial flexibility through innovative structure with podest or lift and separate controll tabel or stand-alone control cabinet
  • Simple graphical user interface with fast teaching of new variants through parameterization
  • Maximum payload of 30 kg including the gripping system
  • Pre-configured communication interfaces (Profinet, Profibus, Ethernet IP, Digital I/Os)
  • Remote maintenance capability and OEE data collection & analysis
  • Collaborative system with required safety certification

Throughput

  • Up to 10 packages per minute (single pick)

End of Arm Tooling Type(s)

  • Vacuum gripper
  • Mechanical palletizing gripper for cartons
  • Mechanical palletizing gripper for canisters and buckets
  • Customized palettizing gripper for special packaging

Software

  • QUANTEC Smart Integration (QSI) with Graphical user interface for machine operators (GUI)
  • The user interface with our software (QSI) enables operators to parameterize new variants instead of programming them (depending on the process). This means that only the parameters - dimensions, weight and positioning- of the new variant are required to introduce a new variant. In addition to parameterization, the QUANTEC user interface can be used to monitor various machine data, such as overall equipment effectiveness (OEE) and to easily control many automation functions. The GUI is explicitly designed for machine operators and setup personnel.

Safety

  • Collaborative application, if process conditions for collaborative operation are fulfilled.
  • Safety fence with light curtain
  • Area scanners
Specifications

Technical Details

Essential technical details about this Robot & Go solution to help you make the right decision.
Range
47.37 inch (1,889 mm) / 68.89 inch (1,750 mm)
Payload
55.11 (25 kg) / 66.13 (30 kg)
Robot Platform Dimensions
14.17 x 14.17 x 39.37 inch (360 x 360 x 1000 mm)
Control Table Dimensions
62.99 x 19.69 x 43.31 inch (1600 x 500 x 1100 mm)
Robot Platform with Pallets Footprint
118 x 53 inch (3000 x 1350 mm)
Palletizing Height
70.86 inch (1,800 mm) with standard platform and 98.43 inch (2,500 mm) with vertical lift system
Power Requirements
500 Watt
Compatibility

Compatible Robots

CR-35iB
Collaborative

CR-35iB

The CR-35iB cobot lifts up to 50kg with a compact footprint, advanced sensors, and easy programming — ideal for tight spaces and heavy-duty tasks.

Max Payload:
50 kg
Reach:
1643 mm
View CR-35iB
CRX-10iA/L Food Grade
Collaborative

CRX-10iA/L Food Grade

FANUC CRX-10iA/L food-grade cobots are specially made for hygiene, safety, and maintenance-free food handling in wet environments.

Max Payload:
10 kg
Reach:
1418 mm
View CRX-10iA/L Food Grade
CRX-20iA/L
Collaborative

CRX-20iA/L

CRX-20iA/L cobot offers 20kg payload, 1418mm reach, and underflip motion — ideal for high-payload tasks in compact industrial workspaces.

Max Payload:
20 kg
Reach:
1418 mm
View CRX-20iA/L
CRX-20iA/L Food Grade
Collaborative

CRX-20iA/L Food Grade

Enhance productivity with the dependable FANUC CRX-20iA/L, featuring a 20 kg payload, extended reach, and user-friendly programming.

Max Payload:
20 kg
Reach:
1418 mm
View CRX-20iA/L Food Grade
CRX-30iA
Collaborative

CRX-30iA

The FANUC CRX-30iA is a heavy-lifting cobot with a 30kg payload, featuring wrist buttons for direct, simple teaching and customization.

Max Payload:
30 kg
Reach:
1889 mm
View CRX-30iA
CRX-30iA Food Grade
Collaborative

CRX-30iA Food Grade

The FANUC CRX-30iA is a heavy-lifting cobot with a 30kg payload, featuring wrist buttons for direct, simple teaching and customization.

Max Payload:
30 kg
Reach:
1889 mm
View CRX-30iA Food Grade
Applications

The Perfect Fit for Your Application