Arc Welding Assembly Dispensing & Sealing Inspection Laser Applications Laser Cutting Machine Tending Material Handling Material Removal Painting Palletizing Picking & Packaging Spot Welding Welding Welding Cobot

By Industry

All Industries
Aerospace Agriculture Alternative Energy Automotive Composites Construction Consumer Goods Die Cast, Foundry & Mold Electric Vehicles Electronics Fabricated Metals Food & Beverage Glass Job Shops Medical Device Oil & Gas Paper & Printing Pharmaceutical Plastics Warehousing White Goods Woodworking
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
FANUC Authorized System Integrators design, build, and support custom robotic systems with cross-industry expertise and local support backed by FANUC standards.
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
Work with a FANUC Authorized CNC integrator to build or upgrade your machining systems with expert local support and proven FANUC technology.
CNC Retrofit Providers
CNC Retrofit Providers
Modernize existing machine tools with the latest FANUC CNC controls. Extend machine life and boost productivity at a fraction of new equipment costs.
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
Solutions for Schools Solutions for Students Education Sales FANUC Academy Partners Scholarships Join the Automation Generation NOCTI Certifications Explore all Education →
Robotics Authorized System Integrators Ready to Go Solutions Automation Evaluation Authorized CNC System Integrators Retrofit Solutions Machining Evaluation Explore all How to Buy →
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
  5. FANUC Introduces Three New SCARA Robot Model Variations
SR 3i A U Circular Tracking

FANUC Introduces Three New SCARA Robot Model Variations

FANUC America adds three new SCARA robots: the SR-3iA/U ceiling mount, and SR-3iA/C and SR-6iA/C variants. These models help automate assembly, packaging, pick and place, and inspection tasks.

Published
June 22, 2022
Reading Time
3 min
Share Facebook X LinkedIn Email Copied link

ROCHESTER HILLS, MI – (JUNE 22, 2022) – FANUC America, the world leader in CNCs, robotics, and ROBOMACHINEs, has added three new variants to its line of SCARA robot models, including the SR-3iA/U ceiling mount, and the SR-3iA/C and SR-6iA/C variants. The new model variants enhance FANUC’s ability to meet the needs of companies looking to automate their assembly, packaging, material handling, and inspection processes.       

The new SR-3iA/U ceiling mount SCARA robot has a 3kg payload and 350mm reach.  It features a full 360-degree work envelope with no dead zones, meaning the robot can access any point within its reach.  The SR-3iA/U is compact and easy to set up with integrated services in the arm which minimizes the risk of interference with peripheral equipment.  It provides a +/-0.01mm repeatability in the linear axes and a 0.004° wrist rotation repeatability, making it an ideal solution for high-speed applications that require the utmost precision. 

The new SR-3iA/C has a 3kg payload and 400mm reach, and the SR-6iA/C has a 6kg payload and 650mm reach.  Featuring a white epoxy coating, both SCARAs are rated IP54, meaning they are protected against contamination from limited amounts of dust and other particles as well as water spray.  They are both rated ISO Class 5 for cleanroom operation, and use NSF-H1 food-grade grease and anti-rust bolts for food handling applications. 

In addition to the three new variants, FANUC’s series of 4-axis SCARA robots includes the SR-3iA, SR-6iA, SR-12iA, and SR-20iA models with 3kg, 6kg, 12kg and 20kg payload capacities, and a 400-1,100mm reach, respectively. 

The small SR-3iA and SR-6iA SCARAs have a compact footprint and space-saving design for maximum efficiency.   In addition, the SR-3iA/H and SR-6iA/H are 3-axis variants that provide strong performance and an affordable alternative to small linear slide products.  The higher-payload SR-12iA and SR-20iA SCARAs provide flexibility with a large vertical stroke, and an IP65 environmental option for harsh conditions. 

“In today’s marketplace, companies are searching for ways to offset labor shortages, boost production and achieve a quick ROI,” said Eric Potter general manager of FANUC’s general industry and automotive engineering segments.  “Our SCARA robots are reliable, flexible and offer a wide range of payloads and environmental ratings to help customers achieve their goals and remain competitive.”

FANUC’s SCARA iRProgrammer user interface makes it easy to set up and program the robots on a Tablet or PC (Teach Pendant is optional).  The SCARA robots are powered by the R-30iB Compact Plus controller and offer the same intelligence and reliability that’s available on all FANUC robots, including integrated iRVision®, conveyor tracking (iRPickTool), and most other software options. 

The new SCARA model variants will be available in Q3, 2022.


About FANUC America Corporation

FANUC America Corporation is a subsidiary of FANUC CORPORATION in Japan and provides industry-leading CNC systems, robotics, and ROBOMACHINEs. FANUC’s innovative technologies help manufacturers maximize productivity, reliability, and profitability. Headquartered in Rochester Hills, Michigan, FANUC America has facilities throughout North and South America. Learn more at www.fanucamerica.com or explore collaborative robots at crx.fanucamerica.com.