Assembly
Robotic assembly boosts speed, precision, and flexibility across industries, with smart features like iRVision and force sensing enhancing quality.
Boasting the highest wrist moments and inertia in its class, this compact 6 axis model offers fantastic repeatability across a large envelope. Extremely fast, it is ideal for handling payloads up to 12 kg at speed.
The solution for clean room semiconductor and pharmaceutical manufacturing applications.
The slim profile and footprint combined with the high payload capacity make the robot the perfect fit for compact robotic cells. Visit our updated model for this series - The M-10iD/16S robot model is available.
Capable of lifting up to 16 kg, the M-10 series' heavy-duty wrists make it ideal for loading and unloading operations.
This robot model is integrated into the FANUC's own offline programming software ROBOGUIDE. ROBOGUIDE is a powerful tool that enables integrators, planners and users to design cells, systems and motions offline.
With a small footprint, the M-10 Series is the fastest-handling robot in its class, capable of handling small to medium-sized parts.
FANUC robots use vision to pick bulk parts, re‑orient them, and feed a spot welder for continuous automated nut welding.
Video courtesy of Integrion Automation