This is a legacy product that is no longer in production.
M-20 Series

M-20iA/35M

Max Payload
35 kg
Reach
1813 mm
Axes
6
Mechanical Weight
252 kg

This robot model offers huge versatility. With its 6 axes and high inertia performance, it is ideal for multiple medium payload applications within a large envelope.

Faster handling

High inertia and moments enable this model to handle large grippers and medium payloads at high speed.

Strong wrist for handling large grippers and workpieces

Ideal for machine loading and unloading applications thanks to high allowable wrist moments and inertias for complex tools and multi-grippers.

35 kg payload version

This robot delivers excellent cycle times on a variety of heavy handling challenges. High inertia and moments enable this model to handle large grippers and medium payloads at high speed.

Specifications

Technical Details

Essential technical details and valuable information about our products to help you make the right decisions and get the most out of your FANUC products.
Controller Series
R-30iB Plus
Axes
6
Max Payload
35 kg
Repeatability
±0.08 mm
Reach
1813 mm
Mechanical Weight
252 kg
J1 Motion Range
370°
J2 Motion Range
260°
J3 Motion Range
458°
J4 Motion Range
400°
J5 Motion Range
280°
J6 Motion Range
900°
J1 Speed
180°/s
J2 Speed
180°/s
J3 Speed
200°/s
J4 Speed
350°/s
J5 Speed
350°/s
J6 Speed
400°/s
Downloads

Download for More Information

Access essential technical specifications and valuable information about our products through our downloadable documents, supporting your decision-making process and maximizing your use of FANUC products.
Compatibility

Controller Series

R 30i B Mate Plus Beauty Shot
Robot · Controller Series

R-30iB Plus

FANUC’s R‑30iB Plus controller delivers fast processing and improved performance, enabling quick setup, easy programming, and high precision.

View R-30iB Plus
Explore the Full Lineup

The M-20 Series

FANUC M-20 Series robots handle 12–35 kg with leading reach, speed, and strength, delivering flexible, high-performance automation for medium payload tasks.

Yellow M-20iB/25 industrial robot arm inside a machining cell, reaching toward a tray of cylindrical tool holders, with an aluminum-framed enclosure in the background.
Applications

The Perfect Fit for Your Application

Stainless tube assembly arial

Assembly

Robotic assembly boosts speed, precision, and flexibility across industries, with smart features like iRVision and force sensing enhancing quality.

CRX 10i A Sanding Cabinet Door

Material Removal

FANUC robots deliver safe, precise finishing — cutting, sanding, polishing & more — with vision & force sensing to boost quality, speed & productivity.

DR 3i B STAINLESS SR 12i A C Packaging Sausages

Picking & Packaging

FANUC robots and cobots deliver fast, precise picking and packing, reducing waste and labor while boosting quality, speed, and efficiency.

M410 800 F 32 C Depalletizing Cases of Water

Palletizing

FANUC palletizing robots and cobots offer fast, precise, and safe automation for stacking boxes, bags, pails, or drums — boosting efficiency and care.

ACE M 20i B lathe drawer system

Machine Tending

FANUC robotic machine tending boosts uptime, productivity, and efficiency — automating key machining tasks to reduce idle time and labor gaps.

CRX 20i A L Dispensing

Dispensing & Sealing

FANUC robots & cobots deliver precise, repeatable adhesive dispensing for jobs from small glue tasks to large-scale automotive seam sealing.