M-2 Series

M-2iA/6HL

Max Payload
6 kg
Reach
1130 mm
Axes
3
Mechanical Weight
125 kg

With a handling capacity up to 6 kg, this 3-axis long arm hollow wrist M-2 model provides a flexible solution to most applications involving low payloads. Its long arm makes it ideal for operations involving wider conveyors.

Increased reach

Long arm 3-axis model featuring 1,130 mm reach covering a wider operation area.

IP69K protection as standard

With IP69K protection as a standard feature and capable of withstanding high pressure steam cleaning, this robot is suitable for clean room environments.

IR Pick tool for multi robot control

Additional robot configurations with line tracking and iRVision plug in for high speed robot interaction in production lines and multi robot setups.

M3ia 12h delta robot parts banner

Discover the M-3 delta series

FANUC's M-3 Series Delta Robots for even higher payload up to 12 kg handling at ultra high speed.

FANUC Engineer using ROBOGUIDE

Smart Offline Programming

This robot model is integrated into the FANUC's own offline programming software ROBOGUIDE. ROBOGUIDE is a powerful tool that enables integrators, planners and users to design cells, systems and motions offline.

Specifications

Technical Details

Essential technical details and valuable information about our products to help you make the right decisions and get the most out of your FANUC products.
Controller Series
R-30iB Plus
Compatible Controllers
R-30iB Plus Mate Cabinet, R-30iB Plus A-Cabinet, R-30iB Plus Mate Open-Air Cabinet
Axes
3
Max Payload
6 kg
Mounting Method
Ceiling
Repeatability
±0.03 mm
Reach
1130 mm
Mechanical Weight
125 kg
Average Power Consumption
3 kW
Body Standard / Optional
STANDARD / OPTIONAL / IP67 / IP69K
Wrist & J3 Arm
STANDARD / OPTIONAL / IP67 / IP69K
Downloads

Download for More Information

Access essential technical specifications and valuable information about our products through our downloadable documents, supporting your decision-making process and maximizing your use of FANUC products.
Compatibility

Controller Series & Compatible Controllers

R 30i B Mate Plus Beauty Shot
Robot · Controller Series

R-30iB Plus

FANUC’s R‑30iB Plus controller delivers fast processing and improved performance, enabling quick setup, easy programming, and high precision.

View R-30iB Plus
R 30i B Mate Plus Beauty Shot
R-30iB Plus

R-30iB Plus Mate Cabinet

Powerful, self-contained R‑30iB Plus Mate Cabinet for small to medium robots, designed for compact spaces and stackable in multi-robot cells.

View R-30iB Plus Mate Cabinet
R 30i B Plus A Cab Beauty Shot
R-30iB Plus

R-30iB Plus A-Cabinet

Compact and stackable R‑30iB Plus A‑Cabinet, ideal for industrial use, supporting up to 2 auxiliary axes in a space-saving design.

View R-30iB Plus A-Cabinet
Fanuc robot controller r 30ib plus open air controller
R-30iB Plus

R-30iB Plus Mate Open-Air Cabinet

The FANUC R‑30iB Plus Mate Open-Air Cabinet delivers compact, powerful control for small robots, with flexible mounting and reliable performance in demanding environments.

View R-30iB Plus Mate Open-Air Cabinet
Explore the Full Lineup

The M-2 Series

The FANUC M-2iA Series delivers ultra-fast, high-precision picking and packing with flexible configurations for dynamic production environments.

A white FANUC M-2iA parallel-link robot mounted in a support frame, positioned above a conveyor belt with stacked round food or product items ready for pick-and-place handling.
Applications

The Perfect Fit for Your Application

Stainless tube assembly arial

Assembly

Robotic assembly boosts speed, precision, and flexibility across industries, with smart features like iRVision and force sensing enhancing quality.

CRX Handling Metal Block 1

Material Handling

FANUC material handling robots offer fast, precise automation — from pick and place to palletizing — boosting throughput and reducing downtime.

DR 3i B STAINLESS SR 12i A C Packaging Sausages

Picking & Packaging

FANUC robots and cobots deliver fast, precise picking and packing, reducing waste and labor while boosting quality, speed, and efficiency.

CRX 10i A Kitting Assorted Food Gift Boxes

Consumer Goods

FANUC helps consumer goods manufacturers boost efficiency and sustainability with robots, CNCs, and automation solutions.

CRX 10i A Dispensing Icing on Cake Close up

Food & Beverage

FANUC robots help food and beverage businesses boost productivity, improve safety, and stay competitive with scalable automation.