R-30iB Plus
FANUC’s R‑30iB Plus controller delivers fast processing and improved performance, enabling quick setup, easy programming, and high precision.
Compatible controller: R-30iB Plus A-Cabinet
Compatible controller: R-30iB Plus B-Cabinet
This model is ideally suited to the heavier payloads involved in assembly, parts transfer and machine tending applications. Floor and ceiling mounting options make it extremely flexible, with its 6 axes providing the dexterity required for fast accurate handling. Faster cycle times and higher loads are enabled though improved cooling.
Ideal for heavy assembly, welding and loading tasks within a large envelope.
The "lightweight" hollow wrist design on this model protects motors from heat and harsh environments and enables higher loads and duty cycles through improved cooling.
This model comes with ceiling, floor, angle and wall mounting options where space is a concern.
Additional robot base, drive train and J1 J2 axis protection kit available to provide dust and water protection. J3 arm and wrist come with IP67 protection as standard.
Explore key features and benefits
Explore key features and benefits
Explore key features and benefits
FANUC’s R‑30iB Plus controller delivers fast processing and improved performance, enabling quick setup, easy programming, and high precision.
Compact and stackable R‑30iB Plus A‑Cabinet, ideal for industrial use, supporting up to 2 auxiliary axes in a space-saving design.
R‑30iB Plus B‑Cabinet with expanded space for amplifiers and I/O, offering powerful performance and durability for demanding industrial environments.
The FANUC M-900 Series handles heavy payloads up to 700 kg with long reach and versatile mounting for demanding applications.
3‑day M‑900iB mechanical maintenance training covering diagnostics, component replacement, robot adjustments, preventive maintenance, and repair procedures.