This is a legacy product that is no longer in production.
Paint Series

P-50iB

Max Payload
15 kg
Reach
1800 mm
Axes
6
Mechanical Weight
364 kg

Ultra compact, this high reach paint robot provides a reliable and precise painting and coating solution for a huge range of industries. An affordable choice, it benefits from a long reach and internal cabling.

P50ib 10l paint robot long arm banner

Long Arm Design

With a handling capacity of 10 kg and an extended reach of up to 1,800 mm, this precise and affordable model is the ideal painting and coating solution for almost any industry.

P50ib 10l paint robot hollow wrist banner

Patented Hollow Wrist

Inner diameter of 68 mm from J4 to J6 arm to achieve top product quality by eliminating contamination from debris falling from exposed paint hoses.

P 50ia robot controller banner1b551a9a86fd478d8e0c802d03f9409c

Dedicated and Powerful Applications Software PAINT TOOL

PaintTool offers advanced process functions such as process orientated operation, fast process parameter setting, process specific terminology, atomising and fan air calibrated units, colour presets and hot editing of paint parameters and motion points.

Specifications

Technical Details

Essential technical details and valuable information about our products to help you make the right decisions and get the most out of your FANUC products.
Controller Series
R-30iB Plus
Axes
6
Max Payload
15 kg
Mounting Method
Floor / Angle / Inverted
Repeatability
±0.2 mm
Reach
1800 mm
Mechanical Weight
364 kg
J1 Motion Range
320°
J2 Motion Range
240°
J3 Motion Range
404°
J4 Motion Range
1080°
J5 Motion Range
1080°
J6 Motion Range
1080°
J1 Speed
140°/s
J2 Speed
140°/s
J3 Speed
160°/s
J4 Speed
375°/s
J5 Speed
430°/s
J6 Speed
545°/s
J4 Moment / Inertia
43.45/1.954
J5 Moment / Inertia
36.86/1.413
J6 Moment / Inertia
7.67/.233
Downloads

Download for More Information

Access essential technical specifications and valuable information about our products through our downloadable documents, supporting your decision-making process and maximizing your use of FANUC products.
Compatibility

Controller Series & Compatible Controllers

R 30i B Mate Plus Beauty Shot
Robot · Controller Series

R-30iB Plus

FANUC’s R‑30iB Plus controller delivers fast processing and improved performance, enabling quick setup, easy programming, and high precision.

View R-30iB Plus
R 30i B Mate Plus Beauty Shot
R-30iB Plus

R-30iB Plus Mate Cabinet

Powerful and self-contained, this is the ideal choice for smaller robots and has been designed specifically for M series and LR-Mate robots. It is stackable for multi-robot cells.

View R-30iB Plus Mate Cabinet
Explore the Full Lineup

The Paint Series

FANUC paint robots offer precise, high-throughput coating solutions with flexible models for hazardous environments and diverse applications.

CRX 10i A L Paint Painting an Electric Panel Box
Applications

The Perfect Fit for Your Application

CRX 10i A L Paint Painting an Electric Panel Box

Painting

FANUC paint robots, built in Michigan, automate coating tasks for safety, quality, and efficiency — ideal for hazardous and high-demand environments.

CRX 20i A L Dispensing

Dispensing & Sealing

FANUC robots & cobots deliver precise, repeatable adhesive dispensing for jobs from small glue tasks to large-scale automotive seam sealing.

Crx steering wheel inspection

Automotive

FANUC delivers trusted automation for automotive OEMs and suppliers, boosting precision, efficiency, and competitiveness across the supply chain.

CRX 10i A Kitting Assorted Food Gift Boxes

Consumer Goods

FANUC helps consumer goods manufacturers boost efficiency and sustainability with robots, CNCs, and automation solutions.

Videos

See It In Action

P-50iB Painting Automotive Axles

A FANUC P‑50iB paint robot applies coating to automotive axles during an automated painting operation.

Painting Automotive Axles

A custom robotic paint system uses a FANUC P‑50iB robot to coat parts as they move through conveyors, a paint booth, and curing oven.

Compass Automation

Video courtesy of Compass Automation