R-50iA
FANUC R‑50iA controllers deliver smarter, compact automation with enhanced performance, intuitive use, and three flexible cabinet options.
The FANUC R-2000/125F-31E provides a balanced combination of reach, payload, and footprint for medium-to-heavy industrial automation. With a 125 kg payload and 3100 mm reach, this floor-mounted robot is well suited for spot welding, material handling, and general assembly operations requiring extended coverage. Its 6-axis articulation and ±0.05 mm repeatability ensure dependable performance across high-volume production cycles.
Operating with the FANUC R-50iA controller, this robot takes full advantage of the R-2000/E Series’ faster speeds and smarter functionality. Maintenance-free operation, improved cable routing, and reduced power consumption help minimize downtime while supporting modern digital manufacturing and remote diagnostics.
Explore key features and benefits
Explore key features and benefits
Explore key features and benefits
FANUC R‑50iA controllers deliver smarter, compact automation with enhanced performance, intuitive use, and three flexible cabinet options.
Easy, intuitive robot programming with a lightweight, ergonomic design ideal for all experience levels.
iRVision is FANUC’s unique, fully-integrated visual detection system that enables FANUC robots to see — making production faster, smarter and more reliable.
FANUC Force Sensors give robots a human-like sense of touch with 6‑axis force and torque detection for precise, reliable performance.
FANUC R-2000/E Series offers eight heavy-payload robots with 120–300 kg capacity and up to 3905 mm reach for welding, handling, and logistics.