SCARA Series

SR-3iA/H

Max Payload
3 kg
Reach
400 mm
Axes
3
Mechanical Weight
17 kg

With its 3 kg payload, 400 mm horizontal and 200 mm vertical reach, the FANUC SR-3iA/H is the 3-axis version, ideally suited to smaller-scale robotic assembly, pick and place, inspection and packaging applications. Operating within a 360° envelope, the model’s lightweight design, ultra-compact footprint and integrated services minimize the risk of interference with peripheral devices.

Picture1

Intuitive iRProgrammer

Dispensing with the need for a FANUC iPendant Touch, FANUC SCARA robots use iRProgrammer – a web-based interface that lets you program the robot easily and intuitively with a tablet or desktop computer.

Fea speed assembly scara 400x400

Speed and precision

FANUC SCARA robots are exceptionally fast and precise – making them the right choice for maximizing throughput.

Fea ro pr 3ia 08

Mounting options

The FANUC SR-3iA/H is also available with a bottom cable exit and wall mounting equipment options.

Dx0a6358 2

Space-saving controller

The R-30iB Compact Plus controller makes best use of limited space and features intelligent functions such as iRVision, iRPickTool, force sensing or conveyor tracking.

Specifications

Technical Details

Essential technical details and valuable information about our products to help you make the right decisions and get the most out of your FANUC products.
Controller Series
R-30iB Plus
Axes
3
Max Payload
3 kg
Mounting Method
Floor / Wall
Repeatability
±0.01 mm
Reach
400 mm
Mechanical Weight
17 kg
J1 Motion Range
142°
J2 Motion Range
145°
J3 Motion Range
200°
J4 Motion Range
J5 Motion Range
J6 Motion Range
J1 Speed
720°/s
J2 Speed
780°/s
J3 Speed
1800°/s
J5 Speed
0°/s
J6 Speed
0°/s
J4 Moment / Inertia
-/0.06
Body Standard / Optional
IP20
Wrist & J3 Arm
IP20
Downloads

Download for More Information

Access essential technical specifications and valuable information about our products through our downloadable documents, supporting your decision-making process and maximizing your use of FANUC products.
Compatibility

Controller Series & Compatible Controllers

R 30i B Mate Plus Beauty Shot
Robot · Controller Series

R-30iB Plus

FANUC’s R‑30iB Plus controller delivers fast processing and improved performance, enabling quick setup, easy programming, and high precision.

View R-30iB Plus
R 30i B Compact Plus Controller
R-30iB Plus

R-30iB Compact Plus

The Compact Cabinet is used for the FANUC SCARA series and is a global controller with CE/NRTL compliance. It convinces through a lightweight and very compact design and is easy to integrate.

View R-30iB Compact Plus
Explore the Full Lineup

The SCARA Series

FANUC's SCARA Robots are a powerful pick-and-place robot solution for manufacturing operations that require increased speed and repeatability.

FANUC Engineer Programming SR 3i A U
Applications

The Perfect Fit for Your Application

Stainless tube assembly arial

Assembly

Robotic assembly boosts speed, precision, and flexibility across industries, with smart features like iRVision and force sensing enhancing quality.

DR 3i B STAINLESS SR 12i A C Packaging Sausages

Picking & Packaging

FANUC robots and cobots deliver fast, precise picking and packing, reducing waste and labor while boosting quality, speed, and efficiency.

CRX 20i A L Dispensing

Dispensing & Sealing

FANUC robots & cobots deliver precise, repeatable adhesive dispensing for jobs from small glue tasks to large-scale automotive seam sealing.

M410 800 F 32 C Depalletizing Cases of Water

Palletizing

FANUC palletizing robots and cobots offer fast, precise, and safe automation for stacking boxes, bags, pails, or drums — boosting efficiency and care.

CRX 10i A Kitting Assorted Food Gift Boxes

Consumer Goods

FANUC helps consumer goods manufacturers boost efficiency and sustainability with robots, CNCs, and automation solutions.