LR Mate Series

LR Mate 200iD/7C

Max Payload
7 kg
Reach
717 mm
Axes
6
Mechanical Weight
25 kg

Built for clean room and food environments, this compact multi-purpose 6 axis robot has been designed for maximum cleanliness. Extremely easy to integrate, this model is also available with a range of options including integrated intelligent (vision & force sensing) functionality.

LR Mate200i D 7 C IP69 K Nameplate Closeup EIS Automation

Our Specialist for Clean Rooms

IP67 Water and dust proof, this clean room class 10 LR Mate is your ideal solution for clean environments. IP69K protection option available for hot high pressure cleaning. Save time and enjoy rock solid operations, as this clean room robot is easy to clean and maintain.

LR Mate200i D 7 C IP69 K Camera Closeup EIS Automation

Handle Delicate Parts

This compact robot is ideal for tasks such as handling small electronics components and pharmacy automation where space is at a premium.

LR Mate blood test unit assembly

Greater Reliability, Lower Costs, and More Flexibility

FANUC clean room robots offer a host of advantages compared to custom-engineered hard automation.

LR Mate200i D 7 C IP69 K Medical Vials 3 EIS Automation

The Smart Solution for Industries Sensitive to Environmental Contamination

Ideal for food, medical and precision manufacturing, the semiconductor, life science and optical/magnetic media industries.

Specifications

Technical Details

Essential technical details and valuable information about our products to help you make the right decisions and get the most out of your FANUC products.
Controller Series
R-30iB Plus
Compatible Controllers
R-30iB Plus Mate Open-Air Cabinet, R-30iB Plus Mate Cabinet
Axes
6
Max Payload
7 kg
Mounting Method
Floor / Angle / Inverted
Repeatability
±0.01 mm
Reach
717 mm
Mechanical Weight
25 kg
Average Power Consumption
0.5 kW
J1 Motion Range
340°
J2 Motion Range
245°
J3 Motion Range
420°
J4 Motion Range
380°
J5 Motion Range
250°
J6 Motion Range
720°
J1 Speed
450°/s
J2 Speed
380°/s
J3 Speed
520°/s
J4 Speed
550°/s
J5 Speed
545°/s
J6 Speed
1000°/s
J4 Moment / Inertia
16.6/.47
J5 Moment / Inertia
16.6/.47
J6 Moment / Inertia
9.4/.15
Body Standard / Optional
IP67 / IP69K
Wrist & J3 Arm
IP67 / IP69K
Downloads

Download for More Information

Access essential technical specifications and valuable information about our products through our downloadable documents, supporting your decision-making process and maximizing your use of FANUC products.
Compatibility

Controller Series & Compatible Controllers

R 30i B Mate Plus Beauty Shot
Robot · Controller Series

R-30iB Plus

FANUC’s R‑30iB Plus controller delivers fast processing and improved performance, enabling quick setup, easy programming, and high precision.

View R-30iB Plus
Fanuc robot controller r 30ib plus open air controller
R-30iB Plus

R-30iB Plus Mate Open-Air Cabinet

The FANUC R‑30iB Plus Mate Open-Air Cabinet delivers compact, powerful control for small robots, with flexible mounting and reliable performance in demanding environments.

View R-30iB Plus Mate Open-Air Cabinet
R 30i B Mate Plus Beauty Shot
R-30iB Plus

R-30iB Plus Mate Cabinet

Powerful, self-contained R‑30iB Plus Mate Cabinet for small to medium robots, designed for compact spaces and stackable in multi-robot cells.

View R-30iB Plus Mate Cabinet
Explore the Full Lineup

The LR Mate Series

FANUCs LR Mate Series robots are your best compact robot solution for fast handling and processing parts up to 7 kg across a whole range of industries.

Close-up of a yellow FANUC LR Mate 200iD industrial robot arm against a dark background, showing its jointed forearm and wrist assembly with a black tool flange.
Applications

The Perfect Fit for Your Application

Stainless tube assembly arial

Assembly

Robotic assembly boosts speed, precision, and flexibility across industries, with smart features like iRVision and force sensing enhancing quality.

CRX 20i A L Dispensing

Dispensing & Sealing

FANUC robots & cobots deliver precise, repeatable adhesive dispensing for jobs from small glue tasks to large-scale automotive seam sealing.

M410 800 F 32 C Depalletizing Cases of Water

Palletizing

FANUC palletizing robots and cobots offer fast, precise, and safe automation for stacking boxes, bags, pails, or drums — boosting efficiency and care.

DR 3i B STAINLESS SR 12i A C Packaging Sausages

Picking & Packaging

FANUC robots and cobots deliver fast, precise picking and packing, reducing waste and labor while boosting quality, speed, and efficiency.

CRX 10i A Sanding Cabinet Door

Material Removal

FANUC robots deliver safe, precise finishing — cutting, sanding, polishing & more — with vision & force sensing to boost quality, speed & productivity.

CRX 10i A Kitting Assorted Food Gift Boxes

Consumer Goods

FANUC helps consumer goods manufacturers boost efficiency and sustainability with robots, CNCs, and automation solutions.

CRX 10i A Dispensing Icing on Cake Close up

Food & Beverage

FANUC robots help food and beverage businesses boost productivity, improve safety, and stay competitive with scalable automation.