Compatible controller: R-30iB Plus Mate Open-Air Cabinet

Compatible controller: R-30iB Plus Mate Cabinet

LR Mate Series

LR Mate 200iD/7LC

Max Payload
7 kg
Reach
911 mm
Axes
6
Mechanical Weight
27 kg

The clean room robot, high-performer for manufacturing and lab applications, this 6-axis version provides extra versatility thanks to increased reach. Like all LR Mate robots, it is also available with a range of options including integrated intelligent (vision & force sensing) functionality and special application packages.

LR Mate 200i D M 2i A solar cells

Our Specialist for Clean Rooms

Especially made for clean room applications, this model is also at home in dusty and wet environments. With IP67 protection as standard, this industrial robot meets stringent clean room standards. IP69K protection option also available for hot high pressure cleaning. 

LR Mate 200i D M 2i A solar cells

High Performance

This clean room robot model offers high throughput, optimized cycle times and a calculated TCP speed of up to over 11 meters/sec. It is an ideal solution for primary food handling, medical device manufacturing, and pharmacy automation.

Extra Flexible

Built for clean rooms, this model offers various mounting options and an increased reach of 911 mm for fast flexible processing.

FANUC Engineer using ROBOGUIDE

Smart Offline Programming

This robot model is integrated into the FANUC's own offline programming software ROBOGUIDE. ROBOGUIDE is a powerful tool that enables integrators, planners and users to design cells, systems and motions offline.

LR Mate 200i D Clean Room Lineup

More Clean Room Robot Options

We have even more clean room robot options, including our LR Mate 200iD/4SC and LR Mate 200iD/7C. Based on a slim, entirely encapsulated design, our clean room robots reach high flexibility levels, adding versatility to their ability to perform many types of clean room applications within compact cells.

Specifications

Technical Details

Essential technical details and valuable information about our products to help you make the right decisions and get the most out of your FANUC products.
Controller Series
R-30iB Plus
Compatible Controllers
R-30iB Plus Mate Open-Air Cabinet, R-30iB Plus Mate Cabinet
Axes
6
Max Payload
7 kg
Mounting Method
Floor / Angle / Inverted
Repeatability
±0.01 mm
Reach
911 mm
Mechanical Weight
27 kg
Average Power Consumption
0.5 kW
J1 Motion Range
340°
J2 Motion Range
245°
J3 Motion Range
430°
J4 Motion Range
380°
J5 Motion Range
250°
J6 Motion Range
720°
J1 Speed
370°/s
J2 Speed
310°/s
J3 Speed
410°/s
J4 Speed
550°/s
J5 Speed
545°/s
J6 Speed
1000°/s
J4 Moment / Inertia
16.6/.47
J5 Moment / Inertia
16.6/.47
J6 Moment / Inertia
9.4/.15
Body Standard / Optional
IP67 / IP69K
Wrist & J3 Arm
IP67 / IP69K
Downloads

Download for More Information

Access essential technical specifications and valuable information about our products through our downloadable documents, supporting your decision-making process and maximizing your use of FANUC products.
Compatibility

Controller Series & Compatible Controllers

R 30i B Mate Plus Beauty Shot
Robot · Controller Series

R-30iB Plus

FANUC’s R‑30iB Plus controller delivers fast processing and improved performance, enabling quick setup, easy programming, and high precision.

View R-30iB Plus
Fanuc robot controller r 30ib plus open air controller
R-30iB Plus

R-30iB Plus Mate Open-Air Cabinet

The FANUC R‑30iB Plus Mate Open-Air Cabinet delivers compact, powerful control for small robots, with flexible mounting and reliable performance in demanding environments.

View R-30iB Plus Mate Open-Air Cabinet
R 30i B Mate Plus Beauty Shot
R-30iB Plus

R-30iB Plus Mate Cabinet

Powerful, self-contained R‑30iB Plus Mate Cabinet for small to medium robots, designed for compact spaces and stackable in multi-robot cells.

View R-30iB Plus Mate Cabinet
Explore the Full Lineup

The LR Mate Series

FANUCs LR Mate Series robots are your best compact robot solution for fast handling and processing parts up to 7 kg across a whole range of industries.

Close-up of a yellow FANUC LR Mate 200iD industrial robot arm against a dark background, showing its jointed forearm and wrist assembly with a black tool flange.
Applications

The Perfect Fit for Your Application

Stainless tube assembly arial

Assembly

Robotic assembly boosts speed, precision, and flexibility across industries, with smart features like iRVision and force sensing enhancing quality.

CRX 20i A L Dispensing

Dispensing & Sealing

FANUC robots & cobots deliver precise, repeatable adhesive dispensing for jobs from small glue tasks to large-scale automotive seam sealing.

CRX 10i A Sanding Cabinet Door

Material Removal

FANUC robots deliver safe, precise finishing — cutting, sanding, polishing & more — with vision & force sensing to boost quality, speed & productivity.

DR 3i B STAINLESS SR 12i A C Packaging Sausages

Picking & Packaging

FANUC robots and cobots deliver fast, precise picking and packing, reducing waste and labor while boosting quality, speed, and efficiency.

M410 800 F 32 C Depalletizing Cases of Water

Palletizing

FANUC palletizing robots and cobots offer fast, precise, and safe automation for stacking boxes, bags, pails, or drums — boosting efficiency and care.

CRX 10i A Dispensing Icing on Cake Close up

Food & Beverage

FANUC robots help food and beverage businesses boost productivity, improve safety, and stay competitive with scalable automation.

M 2i A line tracking EPIPENS

Pharmaceutical

FANUC delivers precise, high-volume automation for pharmacy and life sciences, ensuring safe, accurate, and efficient production.

Videos

See It In Action

Robotic Primary Food Handling - JMP

FANUC LR Mate and Delta robots pick and pack a variety of food products, including corndogs, tortillas, buns, and steaks.

Convergix Automation Solutions Video courtesy of Convergix Automation Solutions

Tray Loading - Protein Pick and Place System

This protein pick-and-place system shows robots loading steaks into thermoform trays, enabled by a fully hygienic robot design.

Convergix Automation Solutions Video courtesy of Convergix Automation Solutions

Tortilla Handling

FANUC LR Mate robots transfer tortillas from one conveyor to another as part of an automated food handling process.

Convergix Automation Solutions Video courtesy of Convergix Automation Solutions

Chicken Sandwich Assembly

An automated bun handling and sandwich assembly system singulates buns, places proteins and toppings with FANUC robots, and completes assembly before packaging.

Convergix Automation Solutions Video courtesy of Convergix Automation Solutions

Burrito Handling

Two FANUC LR Mate 200iD/7LC robots pick and transfer burritos as they move along a conveyor in an automated food handling application.

Convergix Automation Solutions Video courtesy of Convergix Automation Solutions