ROBOGUIDE
The next generation of robot simulation software
ROBOGUIDE V10 is the go-to solution for companies seeking to streamline automation design and implementation. Building on the existing industry-leading offline robot programming and simulation software, ROBOGUIDE V10 creates programs and simulates robotic workcells in 3D – eliminating the need for physical prototypes – while reducing costs, improving accuracy, and optimizing automation layouts.
ROBOGUIDE V10 is designed to meet the evolving needs of robotics simulation, offering enhanced performance, user experience, and advanced capabilities. Discover how ROBOGUIDE V10 can transform your operations today.
ROBOGUIDE V10 Key Features
High Performing Architecture
The 64-bit application leverages PC hardware for higher levels of performance and capability. It supports the replication of larger and more complex workcells and the importing and exporting of a wider variety of CAD models in greater detail.
Immersive Graphics
Using high-quality rendering, ROBOGUIDE V10 offers advanced lighting, shadows, reflections, and cutting-edge shading techniques that enhance depth perception and create more lifelike 3D graphics for users.
Modern User Interface
The new categorized ribbon-style menu format resembles popular office suites – making ROBOGUIDE navigation more intuitive and efficient. Dialog windows can float and dock, enabling users to maximize and unclutter the 3D world view. Users can quickly locate and define new robots with the drag-and-drop feature, simplifying the setup process. Immediate visualization of circular, arc, and pass-through motion types allows users to preview movements without running the program. Virtual pendants can be displayed simultaneously for each controller, enhancing training and operational efficiency. Focused browsers for robots, workcell objects, parts, programs, and profiles streamline navigation and operation.
Virtual Reality Support
ROBOGUIDE V10 supports VR playback, allowing users to walk through and observe 3D simulation recordings in immersive virtual reality. Compatible with Oculus and Steam VR hardware, ROBOGUIDE V10 ensures a high-speed, immersive experience.
See ROBOGUIDE V10 in Action
Want a closer look at the latest enhancements?
The ROBOGUIDE V10 New Features video showcases the newest capabilities—from immersive graphics and a modern interface to drag-and-drop robot setup and an immersive VR environment. Gain practical insights into how these updates can streamline your workflow and elevate your automation design.
Learn more on ROBOGUIDE and other topics on FANUC America’s Tech Transfer website which offers technical tutorial videos on the many functions of FANUC robots and cobots for students, customers, integrators and industry partners. Get engineer-guided tips, video tutorials, and answers to common questions for programming and setup of robots and cobots.
*Free registration is required to watch videos
ROBOGUIDE Classic V10
iRPickPRO
iRPickPRO is a powerful simulation tool designed for testing and developing iRPickTool systems. It enables users to evaluate layouts, analyze part rates, and experiment with various robot models and part flow conditions, such as load balancing, conveyor speeds, surges, and line starvations. Additionally, the software helps optimize robot placement, refine priming and runout procedures, and compare different conveyor configurations—including multiple infeeds/outfeeds, parallel flow, counter flow, and perpendicular flow—ensuring efficient system performance.
HandlingPRO
HandlingPRO is used for material handling applications including load/unload, packaging, assembly and material removal. Features of HandlingPRO include CAD to Path programming, conveyor line tracking, machine modeling and programming.
PaintPRO
FANUC PaintPRO software is a graphical of offline programming solution that simplifies robotic path, teach and paint process development. The operator automatically generates robot programs by graphically selecting the area of the part to be painted and chooses between several painting methods.
PalletPRO and PalletTool
PalletPRO simulation software can be used to completely build, debug and test a palletizing application offline. PalletPRO allows users to create a workcell layout, infeed and pallet stations, slip sheet and pallet dispensers. Hundreds of unit load pallet configurations can be created and visualized in 3-D using PalletPRO’s built-in library of industry standard patterns. The data created in PalletPRO can be downloaded to a real robot controller containing PalletTool® software.
WeldPRO
WeldPRO simulates robotic arc welding process. WeldPRO CAD to Path programming capability supports auto generation of multiple robot group coordinated motion programs with de ned torch angles and process parameters. Programs and settings from the virtual workcell can be transferred to the real robot to decrease installation time.