Robot Series

Paint

FANUC paint robots deliver advanced automation for a wide range of painting and coating applications, combining precision, flexibility, and high throughput. Designed for optimal access and work envelopes, they ensure consistent, high-quality finishes across complex surfaces. With models capable of operating in hazardous environments and a broad selection of reaches and payloads, FANUC offers one of the industry’s most comprehensive paint robot lineups—backed by decades of expertise and reliability.

Products in Paint Series

P 250ib 15 painting bumpers

Painting and Coating Robots

FANUC paint robots are suitable for a wide variety of painting and coating applications, offer easy access, optimal work envelopes and maximized throughput. With some models designed to operate in hazardous environments, and a wide range of reaches and handling capacities to offer, whatever your painting or dispensing requirements you can be sure there is a FANUC paint robot model to meet your needs. Leverage the industry’s widest range of paint robots, with decades of experience and expertise.

FANUC Paint Overview

An overview of FANUC's paint applications, tools, and capabilities.

Paint assembly

FANUC Paint Robots: Proudly made in the USA since 1982

In 1982, FANUC America produced its first NC Painter, a hydraulic paint robot using key components from parent company FANUC CORPORATION in Japan. Now, 40+ years later, FANUC America remains globally responsible for all paint robots and door openers of the FANUC robot lineup. In fact, FANUC America has supplied its U.S.-made paint robots to all of the top 15 global automakers ranked by the International Organization of Motor Vehicle Manufacturers (OICA).

Paint Accessory Solutions

Robotic Painting with Visual Tracking

A FANUC P-40iA paint robot demonstrates visual tracking by adjusting its spray path to paint parts moving on a conveyor.

“Easy Teach” Hand-guidance Programming with FANUC P-40iA Paint Robot

This demonstration features Easy Teach programming, where operators guide a FANUC P-40iA paint robot to learn motion paths.

FANUC Paint Robots

An overview of FANUC paint robots performing automated coating operations for consistent application in industrial painting environments.

PAINT SERIES HIGHLIGHTS

Paint robot aluminum body

Cost-effective aluminum construction

The aluminum lightweight arm fitted to FANUC paint robots saves money by lowering your energy costs, requiring less power to operate. Aluminum construction also provides additional safety benefits since there is no risk of ignition should a collision occur. Likewise, its smooth exterior surface helps minimize contamination and makes it especially easy to clean.

Paint robot hollow wrist

Hollow Wrist Design

Because cabling and services are routed through the robot arm, FANUC's patented hollow wrist on the P-50iB and P-250iB models completely eliminates both the risk of cable snagging and contamination from paint debris that may fall from exposed hoses.

Flexible mounting

Flexible Mounting

To provide maximum adaptability in painting and dispensing environments, FANUC paint robots are available with a range of floor, wall, invert, angle and ceiling mounting options. Offering huge locational versatility, these options allow you to make the best use of precious workspace and, when ceiling mounted, allow very easy access for servicing.