CRX-10iA
Enhance your overall production and revolutionize your workflow with the easy-to-program and reliable FANUC CRX-10iA cobot.
- Max Payload:
- 10 kg
- Reach:
- 1249 mm
The RIG Palletizer is a flexible, highly adaptable robotic palletizing system built for high-mix production. Powered by the RGS Full Stack software platform, it pairs a FANUC CRX collaborative robot with integrated vision systems to identify box sizes, correct misalignment, and verify accurate picking without the need for mechanical alignment tools. Customizable end-of-arm tooling supports top, side, and bottom pick products weighing up to 50 lbs. Mounted on a mobile cart with a 360-degree area scanner safety perimeter, the RIG rolls between production lines in under 15 minutes. Data and analytics stream to the cloud-based Control Center, giving operators on-demand access to production information from anywhere. Through the intuitive touchscreen HMI or Control Center, teams can configure pallet patterns, box dimensions, and jobs in a completely no-code environment.
Training: On-site and video operator & maintenance training included with integration. Integration: 2 days on-site, palletizing on day 1.
Explore key features and benefits
Enhance your overall production and revolutionize your workflow with the easy-to-program and reliable FANUC CRX-10iA cobot.
The CRX-10iA food-grade Cobot offers safe, hygienic automation for food handling with easy programming, 10kg payload, and zero maintenance.
Boost productivity with the user-friendly FANUC CRX-10iA/L cobot featuring a 10kg payload, 1418mm reach, and simple programming.
FANUC CRX-10iA/L food-grade cobots are specially made for hygiene, safety, and maintenance-free food handling in wet environments.
CRX-20iA/L cobot offers 20kg payload, 1418mm reach, and underflip motion — ideal for high-payload tasks in compact industrial workspaces.
Enhance productivity with the dependable FANUC CRX-20iA/L, featuring a 20 kg payload, extended reach, and user-friendly programming.
The FANUC CRX-30iA is a heavy-lifting cobot with a 30kg payload, featuring wrist buttons for direct, simple teaching and customization.
Food-grade collaborative robot with a 30 kg payload, hygienic construction, and intuitive wrist controls for easy teaching and deployment.
Ultra-lightweight collaborative robot weighing 11 kg with 692 mm reach, designed for fast, flexible welding, assembly, and installation in tight spaces.
Improve efficiency with the FANUC CRX‑5iA cobot. Its 5kg payload, 994mm reach, and intuitive programming make it ideal for manufacturers.
The FANUC CRX‑5iA Food-Grade Cobot ensures safe automation in food & beverage with a 5kg payload, 994mm reach, and user-friendly programming.
High-performance R‑30iB Plus Paint Controller with purge unit, boosting productivity, speed, accuracy, and safety for paint robot automation.
The FANUC R‑30iB Plus Mate Open-Air Cabinet delivers compact, powerful control for small robots, with flexible mounting and reliable performance in demanding environments.
Powerful, self-contained R‑30iB Plus Mate Cabinet for small to medium robots, designed for compact spaces and stackable in multi-robot cells.
R‑30iB Plus B‑Cabinet with expanded space for amplifiers and I/O, offering powerful performance and durability for demanding industrial environments.
Compact and stackable R‑30iB Plus A‑Cabinet, ideal for industrial use, supporting up to 2 auxiliary axes in a space-saving design.