Smart Pallet 1000 FANUC Cobot Go Thumbnail
Smart Pallet 1000 FANUC Cobot Go Render 1
Smart Pallet 1000 FANUC Cobot Go Render 2
Smart Pallet 1000 FANUC Cobot Go Render 3
IC Automation
Robot & Go Solution

SmartPallet 1000

The SmartPallet 1000 Mobile Palletizing System is engineered to simplify end of line palletizing while delivering reliable and consistent performance. Designed as a compact and mobile automation platform, the SmartPallet 1000 helps manufacturers reduce manual palletizing, improve throughput, and maintain consistent stacking quality without the complexity typically associated with traditional palletizing systems.

The SmartPallet 1000 combines a FANUC CRX collaborative robot, intuitive HMI, and compact mobile base to palletize finished products directly at the end of production lines. Operators configure pallet patterns through the touchscreen interface, position pallets and product, and the SmartPallet manages the stacking process with accuracy and repeatability. Preconfigured routines allow for fast setup and simple changeovers, making it easy to adjust for different products, pallet patterns, or line requirements with minimal input.

With built in safety features and true mobility, the SmartPallet 1000 can be redeployed across multiple lines or facilities as production demands change, maximizing utilization and reducing downtime. The result is a practical and scalable palletizing solution that delivers immediate productivity improvements while allowing teams to focus on higher value tasks instead of repetitive manual labor.

Features

Solution Features

  • Compact, Space-Saving Design
  • Dynamic Palletizing for Mixed Cases
  • User-Friendly HMI for Simplified Operation
  • Built-In Safety Features
  • Scalable Configurations for Any Workflow
  • High-Speed Automation for Increased Throughput 
Specifications

Technical Details

Essential technical details about this Robot & Go solution to help you make the right decision.
Dimensions
136" x 50"
Power Requirements
120VAC
Safety
Keyence Area Scanner for Speed Adjustment
Compatibility

Compatible Robots

CRX 10i A Beauty Shot
Collaborative

CRX-10iA

Enhance your overall production and revolutionize your workflow with the easy-to-program and reliable FANUC CRX-10iA cobot.

Max Payload:
10 kg
Reach:
1249 mm
View CRX-10iA
CRX-10iA/L
Collaborative

CRX-10iA/L

Boost productivity with the user-friendly FANUC CRX-10iA/L cobot featuring a 10kg payload, 1418mm reach, and simple programming.

Max Payload:
10 kg
Reach:
1418 mm
View CRX-10iA/L
CRX-20iA/L
Collaborative

CRX-20iA/L

CRX-20iA/L cobot offers 20kg payload, 1418mm reach, and underflip motion — ideal for high-payload tasks in compact industrial workspaces.

Max Payload:
20 kg
Reach:
1418 mm
View CRX-20iA/L
CRX-30iA
Collaborative

CRX-30iA

The FANUC CRX-30iA is a heavy-lifting cobot with a 30kg payload, featuring wrist buttons for direct, simple teaching and customization.

Max Payload:
30 kg
Reach:
1889 mm
View CRX-30iA
Applications

The Perfect Fit for Your Application