- Home
- Industries
- Medical Device
Medical Device Manufacturing Automation Solutions
Automation Equipment for Medical Device Manufacturing
Medical device and equipment manufacturers need consistent, precise production processes for components, surgical products, implants, diagnostic equipment and medical supplies. FANUC provides automation technologies that can support these manufacturing requirements across a range of production environments.
FANUC robots, CNC systems and ROBODRILL machining centers can be used for medical device manufacturing applications such as precision machining, machine tending, assembly, inspection, material handling and packaging. Our team can help identify FANUC automation solutions suited to your manufacturing application.
Featured Automation Products for Medical Device Manufacturing
FANUC offers machining and robotic automation products that can support medical device manufacturing processes, from precision component machining and machine tending to assembly, inspection, material handling and packaging.
CNC
SCARA Series Robots
FANUC's SCARA Robots are a powerful pick-and-place robot solution for manufacturing operations that require increased speed and repeatability.
LR Mate Series Robots
FANUCs LR Mate Series robots are your best compact robot solution for fast handling and processing parts up to 7 kg across a whole range of industries.
FANUC Clean Room Robots for Medical Device Manufacturing
FANUC clean room robots support automated handling, assembly and machine-tending applications in medical device manufacturing and laboratory environments. Available models feature enclosed, compact designs, IP67 protection and configurations capable of meeting ISO Class 5 clean-room requirements while maintaining speed and repeatability.
Benefits of Automation in Medical Device Manufacturing
FANUC automation technologies can help medical device manufacturers create consistent, flexible production processes for machining, assembly, inspection, material handling and packaging applications.
Consistent Production
Robots and CNC systems perform programmed operations consistently, supporting repeatable machining, handling, assembly and packaging processes.
Precision and Repeatability
FANUC robots, CNC systems and ROBODRILL machining centers support applications that require precise motion, tight tolerances and repeatable positioning.
Flexible Automation
A range of robot types, CNC technologies and application-specific options helps manufacturers automate different products, processes and production requirements.
Increased Productivity
Automation can keep repetitive processes moving while reducing manual handling and supporting efficient production workflows.
Improved Worker Utilization
Robots can perform repetitive, strenuous or tedious tasks, allowing employees to focus on work that requires human judgment and specialized skills.
Support for Demanding Environments
Available FANUC robot configurations can support clean-room, laboratory and washdown applications with specific environmental requirements.
Medical Device Manufacturing Automation Applications
FANUC automation technologies support a range of applications in medical device and equipment production.
- Precision machining: Produce medical parts with complex geometries and tight tolerances.
- Machine tending: Automate part loading, unloading and transfer between processes.
- Assembly and dispensing: Handle components, apply adhesives and support device assembly.
- Inspection and sorting: Identify, inspect, orient and sort components with robotic vision.
- Laboratory automation: Handle vials, tubes and samples while tending laboratory equipment.
- Packaging and palletizing: Automate labeling, pouching, packing, tray loading and palletizing.
Medical Device Automation Solutions
These medical device automation solutions were developed by FANUC system integrators using FANUC robots and vision technologies. View the applications in operation and contact the featured integrator to discuss a similar solution.
Laboratory and Material Handling Automation
See how FANUC robots and vision technologies automate vial handling, sample processing, tube sorting, barcode verification, and automated storage and retrieval.
Medical Vial Tray Packing
FANUC LR Mate 200iD/7C delivers precise, vision-guided vial pick and place automation for clean, reliable material handling.
Video courtesy of EIS Automation
Robotic Retrieval System for Orthodontic Order Processing
FANUC collaborative and industrial robots handle loading, barcode verification, storage, and retrieval of custom orthodontic aligners within an automated ASRS.
Video courtesy of APT
Robotic Lab Sample Processing System
A robotic lab system automates sample processing with centrifuge tending, pipetting, vortexing, and sample transfer using FANUC robots.
Video courtesy of Isthmus Engineering & Manufacturing
Robotic Sample Tube Sorter
FANUC M-10iD and LR Mate robots handle and sort research tubes, moving containers from conveyors into assigned rack positions.
Video courtesy of Big Sky Engineering Inc.
Medical Device Assembly and Inspection
View robotic solutions for medical device assembly, adhesive application, component inspection, part transfer, and reject handling.
High-Speed Medical Device Component Inspection
Vision inspects medical device components as FANUC SR-3iA and SR-6iA robots handle tray loading, part transfer, and reject segregation.
Video courtesy of McAlister Design & Automation
Medical IV Device Assembly – Wauseon Machine
An automated medical device assembly cell uses multiple FANUC SR-3iA SCARA robots and an 18-station dial for assembly, inspection, and unloading.
Video courtesy of Integrion Automation
Medical Syringe Assembly System
An automated medical syringe assembly system uses FANUC LR Mate robots for precise part handling and assembly.
Video courtesy of Farason Corporation
Medical Device Adhesive Cell
A medical device adhesive cell uses vision-guided robotics to accurately apply and UV-cure adhesive along a device mounted on a rotating mandrel.
Video courtesy of RND Automation
Medical Cobot Capper
FANUC CRX-5iA with 3D vision identifies, picks, scans, uncaps, and sorts randomly oriented medical vials, streamlining preparation for lab processing.
Video courtesy of Big Sky Engineering Inc.
Medical Product Packaging and Palletizing
See FANUC robots automate diagnostic product pouching, tray loading, packaging, and palletizing applications.
Automated Diagnostic Slide Pouching System
FANUC SCARA and delta robots handle diagnostic slides, printing pouch data and forming, filling, and sealing pouches automatically.
Video courtesy of ATC Automation Simi Valley
IV Fluid Bag Palletization
A tray fill system uses multiple FANUC robots to pick liquid-filled bags, load moving trays, palletize full trays, and recirculate empty trays.
Video courtesy of Simplimatic Automation Inc.
Articles Related to Medical Device
Why Custom Medical Implants Still Need CNC Machining
Additive manufacturing has enabled new advances in the medical device industry, but the CNC will ensure success.
FANUC Robots Help Fight the Battle Against COVID-19 Pandemic - ESS Technologies
A diagnostics manufacturer reached out to ESS Technologies to build filling systems with automated cap torque for manufacturing COVID-19 test kits.
FANUC Robots Help Fight the Battle Against COVID-19 Pandemic - PaR Systems
When a manufacturer of personal production equipment needed to ramp up production of respirators to aid in the COVID-19 fight, PaR Systems stepped up.
Medical Device Manufacturing Automation FAQs
Find answers about FANUC robots, CNC systems, ROBODRILL machining centers, and automation applications for medical device and equipment manufacturing.
FANUC technologies can support precision machining, machine tending, assembly, dispensing, inspection, material handling, laboratory sample processing, packaging, labeling, and palletizing applications.
FANUC provides industrial and collaborative robots, CNC systems, ROBODRILL machining centers, robotic vision systems, servo motors, and spindle motors for use in medical device manufacturing applications.
FANUC industrial, collaborative, and SCARA robots can support medical device assembly processes such as component handling, insertion, adhesive application, inspection, part transfer, and unloading.
FANUC robots equipped with vision technologies can identify, inspect, orient, and sort medical components. These systems can also support tray loading, part transfer, barcode verification, and reject segregation.
Yes. FANUC offers clean-room robot models for automated applications in medical device manufacturing and laboratory environments. Available models include compact, enclosed designs and configurations capable of meeting ISO Class 5 clean-room requirements.
FANUC robots can automate laboratory processes such as vial handling, tube sorting, sample transfer, pipetting, vortexing, centrifuge tending, barcode verification, and storage and retrieval.