CRX 3i A Vertical Up Welding 2 4

Visit FANUC at FABTECH 2026

Join FANUC at FABTECH 2026, October 21–23 at the Las Vegas Convention Center.
Fabtech
Date
Location
Las Vegas, NV
Booth
S40006 & S11008 (Paint)
Share Facebook X LinkedIn Email

Advanced Welding Automation, Collaborative Robotics, Laser Processing and Paint Automation

Join FANUC America at FABTECH 2026 to experience the latest robotic welding, cutting, laser processing and paint automation technologies designed to help manufacturers improve productivity, quality and flexibility. See the FABTECH debut of the CRX-3iA collaborative robot and P-55/15-21A paint robot, along with a variety of robotic automation applications for fabrication and finishing operations. Visit our main booth, S40006, and paint booth, S11008, to explore robotic technologies designed to improve productivity, support workforce needs, and bring greater flexibility to fabrication operations.

Ready to Get Started?

Tell us about your project and a FANUC specialist will be in touch.

Name
Address

This site is protected by reCAPTCHA and the Google Privacy Policy and Terms of Service apply.

Advanced Welding and Fabrication Demonstrations

CRX 3i A Vertical Up Welding
CRX-3iA

Portable Welding

An 11 kg cobot with a magnetic base brings vertical-up welding to shipbuilding and large structural fabrication.

Explore the CRX-3iA
CRX10i AL Welding
CRX-10iA/L

Easy Programming

Wrist controls and Smart Ring scanning help operators create accurate weld programs quickly.

Explore CRX-10iA/L
M-950/500F-28A
M-950/500F-28A

Built for Bigger Welds

A 500 kg payload and 2,830 mm reach support simulated excavator bucket welding alongside two ARC Mate robots.

Explore M-950/500F-28A
Crx 10ia l 7th axis welding
CRX-10iA/L

Simplified Plasma Cutting

Discover how a long-reach FANUC cobot can bring flexibility, precision, and ease of use to automated plasma cutting.

Explore the CRX-10iA/L

Robotic Painting, Assembly, and Kitting Solutions

Cnc controls

CNC Solutions for Fabrication

Explore FANUC CNC technologies designed to support welding, cutting and machining applications, including Robot G-Code and integrated fabrication automation solutions. 

IMG 2095
CRX-30iA

Automate Torque Tightening

Integrated force control and torque validation help automate critical bolt-tightening operations with precision and consistency.

Explore CRX-30/18A
Physical AI Kitting CRX LR Mate

AI-Powered Kitting

AI interprets handwritten work orders and directs automated parts picking to streamline kitting and material preparation.

Explore LR Mate Series
Location

Las Vegas Convention Center

Las Vegas Convention Center
Loading map...