This is a legacy product that is no longer in production.
LR Mate Series

LR Mate 200iD/4SC

Max Payload
4 kg
Reach
550 mm
Axes
6
Mechanical Weight
20 kg

The FANUC LR Mate 200iD/4SC is a compact 6-axis clean room robot designed for higher speed applications that happen in clean room or food processing facilities. Our clean room robots were built to meet the standard requirements (IP67 standard) of highly demanding pharmacy and lab environments, and well as food and beverage handling applications - with no compromise of robot speed and repeatability.

LR Mate 200i D Clean Room Lineup

More Clean Room Robot Options

Need a clean room robot with more payload or reach? We have options, including our LR Mate 200iD/7C and LR Mate 200iD/7LC long-arm version - both with a 7 kg payload and longer reach. Based on a slim, entirely encapsulated design, our clean room robots reach high flexibility levels, adding versatility to their ability to perform many types of clean room applications within compact cells.

Lr mate 200id 4sc circular tracking

Our Specialist for Clean Rooms

IP67 Water and dust proof, this clean room class 10 LR Mate is your ideal solution for clean environments. This compact robot is ideal for tasks where space is at a premium.

Lr mate 200id 4sc binpick

The Smart Solution for Industries Sensitive to Environmental Contamination

Ideal for food and beverage, medical device, pharmacy automation and precision manufacturing, the semiconductor and optical/magnetic media industries.

LR Mate 200iD/4SC

Greater Reliability, Lower Costs, and More Flexibility

FANUC clean room robots offer a host of advantages compared to custom-engineered hard automation.

Specifications

Technical Details

Essential technical details and valuable information about our products to help you make the right decisions and get the most out of your FANUC products.
Controller Series
R-30iB Plus
Compatible Controllers
R-30iB Plus Mate Open-Air Cabinet, R-30iB Plus Mate Cabinet
Axes
6
Max Payload
4 kg
Mounting Method
Floor / Angle / Inverted
Repeatability
±0.01 mm
Reach
550 mm
Mechanical Weight
20 kg
Average Power Consumption
1 kW
J1 Motion Range
340°
J2 Motion Range
230°
J3 Motion Range
402°
J4 Motion Range
380°
J5 Motion Range
240°
J6 Motion Range
720°
J1 Speed
460°/s
J2 Speed
460°/s
J3 Speed
520°/s
J4 Speed
560°/s
J5 Speed
560°/s
J6 Speed
900°/s
J4 Moment / Inertia
8.86/0.2
J5 Moment / Inertia
8.86/0.2
J6 Moment / Inertia
4.9/0.067
Body Standard / Optional
IP67
Wrist & J3 Arm
IP67
Downloads

Download for More Information

Access essential technical specifications and valuable information about our products through our downloadable documents, supporting your decision-making process and maximizing your use of FANUC products.
Compatibility

Controller Series & Compatible Controllers

R 30i B Mate Plus Beauty Shot
Robot · Controller Series

R-30iB Plus

FANUC’s R‑30iB Plus controller delivers fast processing and improved performance, enabling quick setup, easy programming, and high precision.

View R-30iB Plus
Fanuc robot controller r 30ib plus open air controller
R-30iB Plus

R-30iB Plus Mate Open-Air Cabinet

The FANUC R‑30iB Plus Mate Open-Air Cabinet delivers compact, powerful control for small robots, with flexible mounting and reliable performance in demanding environments.

View R-30iB Plus Mate Open-Air Cabinet
R 30i B Mate Plus Beauty Shot
R-30iB Plus

R-30iB Plus Mate Cabinet

Powerful, self-contained R‑30iB Plus Mate Cabinet for small to medium robots, designed for compact spaces and stackable in multi-robot cells.

View R-30iB Plus Mate Cabinet
Explore the Full Lineup

The LR Mate Series

FANUCs LR Mate Series robots are your best compact robot solution for fast handling and processing parts up to 7 kg across a whole range of industries.

Close-up of a yellow FANUC LR Mate 200iD industrial robot arm against a dark background, showing its jointed forearm and wrist assembly with a black tool flange.
Applications

The Perfect Fit for Your Application

Stainless tube assembly arial

Assembly

Robotic assembly boosts speed, precision, and flexibility across industries, with smart features like iRVision and force sensing enhancing quality.

CRX 20i A L Dispensing

Dispensing & Sealing

FANUC robots & cobots deliver precise, repeatable adhesive dispensing for jobs from small glue tasks to large-scale automotive seam sealing.

CRX 10i A Sanding Cabinet Door

Material Removal

FANUC robots deliver safe, precise finishing — cutting, sanding, polishing & more — with vision & force sensing to boost quality, speed & productivity.

DR 3i B STAINLESS SR 12i A C Packaging Sausages

Picking & Packaging

FANUC robots and cobots deliver fast, precise picking and packing, reducing waste and labor while boosting quality, speed, and efficiency.

M410 800 F 32 C Depalletizing Cases of Water

Palletizing

FANUC palletizing robots and cobots offer fast, precise, and safe automation for stacking boxes, bags, pails, or drums — boosting efficiency and care.

CRX 10i A Dispensing Icing on Cake Close up

Food & Beverage

FANUC robots help food and beverage businesses boost productivity, improve safety, and stay competitive with scalable automation.

M 2i A line tracking EPIPENS

Pharmaceutical

FANUC delivers precise, high-volume automation for pharmacy and life sciences, ensuring safe, accurate, and efficient production.