R-30iB Plus
FANUC’s R‑30iB Plus controller delivers fast processing and improved performance, enabling quick setup, easy programming, and high precision.
Compatible controller: R-30iB Plus Mate Open-Air Cabinet
Compatible controller: R-30iB Plus Mate Cabinet
Featuring a 550 mm reach and high-speed wrist, this ultra compact 5 axis short arm version is ideal for confined work spaces and compact machines. Extremely easy to integrate, this model is also available with a range of options including integrated intelligent (vision & force) functionality and special application packages.
For payloads of up to 4 kg, this short arm LR Mate 200iD/4SH provides ultimate 5-axis performance - This robot is a cost-effective 5-axis solution that delivers absolute flexibility and fast handling of small payloads.
Enclosed cabling and smooth surfaces make for easy cleaning, minimal maintenance and zero downtime. A cleaner look, better cable protection and durability, easier cleaning and maintenance, better system reliability and improved performance.
Ideal for a range of applications including robotic machine tending, material handling, robotic assembly, robotic cutting, grinding, deburring or polishing, robotic packaging or pick and place, and robotic secondary food handling.
Explore key features and benefits
Explore key features and benefits
Explore key features and benefits
FANUC’s R‑30iB Plus controller delivers fast processing and improved performance, enabling quick setup, easy programming, and high precision.
The FANUC R‑30iB Plus Mate Open-Air Cabinet delivers compact, powerful control for small robots, with flexible mounting and reliable performance in demanding environments.
Powerful, self-contained R‑30iB Plus Mate Cabinet for small to medium robots, designed for compact spaces and stackable in multi-robot cells.
FANUCs LR Mate Series robots are your best compact robot solution for fast handling and processing parts up to 7 kg across a whole range of industries.