LR Mate 200iD/7WE
LR Mate 200i D 7 WE Beauty Shot Left
LR Mate 200i D 7 WE Loading and Unloading 1
LR Mate Series

LR Mate 200iD/7WE

Max Payload
7 kg
Reach
717 mm
Axes
6
Mechanical Weight
27 kg

Built to get wet, this compact 6 axis model is ideal for wet environments and can be easily integrated into confined spaces and machines. Like other LR Mate robots, it is available with a range of options including integrated intelligent (vision & force) functionality.

LR Mate 200i D 7 WP Load and Unload

Easy to Integrate, Even Into A Machine, Thanks to Sealed Mechanical Units

FANUC LR Mate 200iD/7WE offers you full flexibility with floor, ceiling, wall and angle mounting – thanks to its compact design and sealed mechanical units you can even integrate it directly into a machine for robotic machine tending.

Lr mate 200id 7wp ip67 protection

IP67 Protection

At home working in environments involving dust, water jet and die cast thanks to a waterproof wrist and IP67 protection on the J4 arm. Get more protection with optional IP69K.

LR Mate 200iD/7WE

Get It Wet!

This washproof LR Mate version is ideal for use in wet environments and for high pressure washing applications.

Specifications

Technical Details

Essential technical details and valuable information about our products to help you make the right decisions and get the most out of your FANUC products.
Controller Series
R-30iB Plus
Axes
6
Max Payload
7 kg
Mounting Method
Floor / Angle / Inverted
Repeatability
±0.01 mm
Reach
717 mm
Mechanical Weight
27 kg
Average Power Consumption
0.5 kW
J1 Motion Range
340°
J2 Motion Range
245°
J3 Motion Range
420°
J4 Motion Range
380°
J5 Motion Range
250°
J6 Motion Range
720°
J1 Speed
450°/s
J2 Speed
380°/s
J3 Speed
211°/s
J4 Speed
550°/s
J5 Speed
545°/s
J6 Speed
1000°/s
J4 Moment / Inertia
16.6/.47
J5 Moment / Inertia
16.6/.47
J6 Moment / Inertia
9.4/.15
Body Standard / Optional
IP67 / IP69K
Wrist & J3 Arm
IP67 / IP69K
Downloads

Download for More Information

Access essential technical specifications and valuable information about our products through our downloadable documents, supporting your decision-making process and maximizing your use of FANUC products.
Compatibility

Controller Series & Compatible Controllers

R 30i B Mate Plus Beauty Shot
Robot · Controller Series

R-30iB Plus

FANUC’s R‑30iB Plus controller delivers fast processing and improved performance, enabling quick setup, easy programming, and high precision.

View R-30iB Plus
R 30i B Mate Plus Beauty Shot
R-30iB Plus

R-30iB Plus Mate Cabinet

Powerful and self-contained, this is the ideal choice for smaller robots and has been designed specifically for M series and LR-Mate robots. It is stackable for multi-robot cells.

View R-30iB Plus Mate Cabinet
Explore the Full Lineup

The LR Mate Series

FANUCs LR Mate Series robots are your best compact robot solution for fast handling and processing parts up to 7 kg across a whole range of industries.

FANUC LR Mate 200i D Close Up Right View
Applications

The Perfect Fit for Your Application

CRX 20i A L Dispensing

Dispensing & Sealing

FANUC robots & cobots deliver precise, repeatable adhesive dispensing for jobs from small glue tasks to large-scale automotive seam sealing.

Stainless tube assembly arial

Assembly

Robotic assembly boosts speed, precision, and flexibility across industries, with smart features like iRVision and force sensing enhancing quality.

CRX 10i A Sanding Cabinet Door

Material Removal

FANUC robots deliver safe, precise finishing — cutting, sanding, polishing & more — with vision & force sensing to boost quality, speed & productivity.

M410 800 F 32 C Depalletizing Cases of Water

Palletizing

FANUC palletizing robots and cobots offer fast, precise, and safe automation for stacking boxes, bags, pails, or drums — boosting efficiency and care.

DR 3i B STAINLESS SR 12i A C Packaging Sausages

Picking & Packaging

FANUC robots and cobots deliver fast, precise picking and packing, reducing waste and labor while boosting quality, speed, and efficiency.

CRX 10i A Kitting Assorted Food Gift Boxes

Consumer Goods

FANUC helps consumer goods manufacturers boost efficiency and sustainability with robots, CNCs, and automation solutions.