M-20 Series

M-20iD/25 Food

Max Payload
25 kg
Reach
1831 mm
Axes
6
Mechanical Weight
250 kg

Offering high performance in a small footprint, the FANUC M-20iD/25 is ideally suited to loading and unloading machines as well as parts handling and positioning in crowded factory environments. For best access, it features a compact arm and wrist and, thanks to its new improved design and drive train, offers significantly higher axis speeds and motion performance. With an increased active stroke of 1831 mm, it offers a generous working envelope, with better rigidity translating to improved repeatability of ± 0.02 mm. To prevent snagging and improve reliability, cable routing is internal. By combining performance with reliability, the FANUC M-20iD/25 maximizes throughput leading to higher profitability. Installation is easy and running costs are low.

M 20i D 25 Food zoom

M-20iD/25 Food

The FANUC M-20iD/25 food grade robot is designed for users in the food industry that need high-speed and high-payload robots.

Specifications

Technical Details

Essential technical details and valuable information about our products to help you make the right decisions and get the most out of your FANUC products.
Controller Series
R-30iB Plus
Axes
6
Max Payload
25 kg
Mounting Method
Floor / Angle / Inverted
Repeatability
±0.02 mm
Reach
1831 mm
Mechanical Weight
250 kg
Average Power Consumption
1 kW
J1 Motion Range
340°
J2 Motion Range
260°
J3 Motion Range
458°
J4 Motion Range
400°
J5 Motion Range
360°
J6 Motion Range
720°
J1 Speed
210°/s
J2 Speed
210°/s
J3 Speed
265°/s
J4 Speed
420°/s
J5 Speed
420°/s
J6 Speed
720°/s
J4 Moment / Inertia
52/2.4
J5 Moment / Inertia
52/2.4
J6 Moment / Inertia
32/1.2
Body Standard / Optional
IP54 / IP65
Wrist & J3 Arm
IP67
Downloads

Download for More Information

Access essential technical specifications and valuable information about our products through our downloadable documents, supporting your decision-making process and maximizing your use of FANUC products.
Compatibility

Controller Series

R 30i B Mate Plus Beauty Shot
Robot · Controller Series

R-30iB Plus

FANUC’s R‑30iB Plus controller delivers fast processing and improved performance, enabling quick setup, easy programming, and high precision.

View R-30iB Plus
Explore the Full Lineup

The M-20 Series

FANUC M-20 Series robots handle 12–35 kg with leading reach, speed, and strength, delivering flexible, high-performance automation for medium payload tasks.

Yellow M-20iB/25 industrial robot arm inside a machining cell, reaching toward a tray of cylindrical tool holders, with an aluminum-framed enclosure in the background.
Applications

The Perfect Fit for Your Application

Stainless tube assembly arial

Assembly

Robotic assembly boosts speed, precision, and flexibility across industries, with smart features like iRVision and force sensing enhancing quality.

DR 3i B STAINLESS SR 12i A C Packaging Sausages

Picking & Packaging

FANUC robots and cobots deliver fast, precise picking and packing, reducing waste and labor while boosting quality, speed, and efficiency.

CRX 20i A L Dispensing

Dispensing & Sealing

FANUC robots & cobots deliver precise, repeatable adhesive dispensing for jobs from small glue tasks to large-scale automotive seam sealing.

M410 800 F 32 C Depalletizing Cases of Water

Palletizing

FANUC palletizing robots and cobots offer fast, precise, and safe automation for stacking boxes, bags, pails, or drums — boosting efficiency and care.

CRX 10i A Dispensing Icing on Cake Close up

Food & Beverage

FANUC robots help food and beverage businesses boost productivity, improve safety, and stay competitive with scalable automation.

M 2i A line tracking EPIPENS

Pharmaceutical

FANUC delivers precise, high-volume automation for pharmacy and life sciences, ensuring safe, accurate, and efficient production.

A white FANUC LR Mate 200iD robotic arm mounted on a lab bench, equipped with a vision sensor and gripper, positioned above small labeled trays in a bright laboratory setting.

Medical Device

FANUC delivers reliable automation for medical device manufacturing, helping meet strict standards with safety, precision, and consistency.

Training

Related Training Courses

ArcMate 120 or M-20iD Robot Mechanical Maintenance
Maintenance
Instructor Led

ArcMate 120 or M-20iD Robot Mechanical Maintenance

2‑day Arc Mate 120iD/M‑20iD mechanical maintenance training covering diagnostics, component replacement, robot adjustments, preventive maintenance, and repair procedures.

View ArcMate 120 or M-20iD Robot Mechanical Maintenance