M-710 Series

M-710/50-26D

Max Payload
50 kg
Reach
2606 mm
Axes
6
Mechanical Weight
600 kg

FANUC’s M-710/50-26D robot features a 50kg payload and curved J2 arm, which minimizes interference with work pieces and fixtures. Fully-enclosed with optional full-IP67 rating, the robot’s reducers are well protected and it’s resistant to wet, dusty or dirty tasks.

M-710/50-26D Food Option closeup
Food Configuration

M-710/50-26D Food Option

FANUC’s M-710/50-26D robot Food Option features a 50 kg payload and a curved J2 arm designed to minimize interference with workpieces and fixtures. The robot is fully enclosed, with a full-IP67 rating that protects its reducers and ensures reliable performance in wet, dusty, or otherwise harsh environments.

The Food configuration includes a series of enhanced hygienic and corrosion-resistant features: an SDLP mechanical unit cable, motor covers with gaskets, anti-rust fasteners, white epoxy paint, and NSF H1 food-grade grease applied to all axes. This version is compatible exclusively with the R-50iA controller, delivering optimized performance for sanitary applications.

Specifications

Technical Details

Essential technical details and valuable information about our products to help you make the right decisions and get the most out of your FANUC products.
Controller Series
R-50iA
Axes
6
Max Payload
50 kg
Mounting Method
Floor / Angle / Inverted
Repeatability
±0.06 mm
Reach
2606 mm
Mechanical Weight
600 kg
Average Power Consumption
3 kW
J1 Motion Range
370°
J2 Motion Range
225°
J3 Motion Range
440°
J4 Motion Range
800°
J5 Motion Range
250°
J6 Motion Range
800°
J1 Speed
180°/s
J2 Speed
180°/s
J3 Speed
180°/s
J4 Speed
260°/s
J5 Speed
260°/s
J6 Speed
370°/s
J4 Moment / Inertia
215/30
J5 Moment / Inertia
215/30
J6 Moment / Inertia
130/20
Body Standard / Optional
IP54 / IP67
Wrist & J3 Arm
IP67
Downloads

Download for More Information

Access essential technical specifications and valuable information about our products through our downloadable documents, supporting your decision-making process and maximizing your use of FANUC products.
Compatibility

Controller Series

FANUC Robot R 50i A Controller Lineup No BG with C Cab
Robot · Controller Series

R-50iA

FANUC R‑50iA controllers deliver smarter, compact automation with enhanced performance, intuitive use, and three flexible cabinet options.

View R-50iA
Compatibility

Compatible Teach Pendants

Tablet Teach Pendant Beauty Shot
Teach Pendant

Tablet Teach Pendant

Easy, intuitive robot programming with a lightweight, ergonomic design ideal for all experience levels.

View Tablet Teach Pendant
Accessories

Available Accessories

FANUC Modular RTU Beauty Shot

Modular RTU

The Modular RTU extends the work envelope for FANUC robots with a compact, high-payload rail system, offering flexible reach and seamless software integration.

Explore the Full Lineup

The M-710 Series

FANUC M-710 Series robots handle 12–70 kg with a slim wrist, fast speeds, and up to 3.1 m reach, delivering flexible, high-performance automation.

Yellow M710i industrial robot arm with a blue cable conduit, positioned above rows of white plastic buckets on a factory production line, with a warehouse ceiling visible in the background.
Applications

The Perfect Fit for Your Application

Stainless tube assembly arial

Assembly

Robotic assembly boosts speed, precision, and flexibility across industries, with smart features like iRVision and force sensing enhancing quality.

CRX 20i A L Dispensing

Dispensing & Sealing

FANUC robots & cobots deliver precise, repeatable adhesive dispensing for jobs from small glue tasks to large-scale automotive seam sealing.

CRX Handling Metal Block 1

Material Handling

FANUC material handling robots offer fast, precise automation — from pick and place to palletizing — boosting throughput and reducing downtime.

CRX 10i A Sanding Cabinet Door

Material Removal

FANUC robots deliver safe, precise finishing — cutting, sanding, polishing & more — with vision & force sensing to boost quality, speed & productivity.

M410 800 F 32 C Depalletizing Cases of Water

Palletizing

FANUC palletizing robots and cobots offer fast, precise, and safe automation for stacking boxes, bags, pails, or drums — boosting efficiency and care.

DR 3i B STAINLESS SR 12i A C Packaging Sausages

Picking & Packaging

FANUC robots and cobots deliver fast, precise picking and packing, reducing waste and labor while boosting quality, speed, and efficiency.

M950i A 500 Friction Stir Welding Battery Pack

Welding

Robotic welding boosts consistency, cost-efficiency, reach, repeatability, and space savings. Explore our automated welding solutions.

Robotic uv

Aerospace

FANUC has robotics and automation solutions aerospace manufacturing. See solutions from sorting the smallest fasteners to machining advanced surfaces.

Crx steering wheel inspection

Automotive

FANUC delivers trusted automation for automotive OEMs and suppliers, boosting precision, efficiency, and competitiveness across the supply chain.

CRX 10i A Kitting Assorted Food Gift Boxes

Consumer Goods

FANUC helps consumer goods manufacturers boost efficiency and sustainability with robots, CNCs, and automation solutions.