R-30iB Plus
FANUC’s R‑30iB Plus controller delivers fast processing and improved performance, enabling quick setup, easy programming, and high precision.
The P-20iB is a versatile machine perfectly designed for complementing any paint robot. With a compact footprint in it’s home position, this robot can get out of the way when you need to do your painting, but it’s superior motion can open any shape or size door. Whether stationed on a pedestal or attached to a rail, it will be there when you need it most to gain access to all the right places.
Due to the efficient FANUC controller design, the P-20iB does not need a stand alone controller because this robot can run off a shared controller with the paint robot. This means less of a crowd in your clean room allowing you more space for different equipment or a smaller plant overall.
Do you have a stop station or a moving line? Either is fine. Thanks to the dynamic design of the P-20iB, this robot can be mounted on a pedestal or a rail. It can move along with your vehicle as it is getting painted or stay in place to make sure we don’t slam the door shut.
Whether you are building lightweight vehicles that require aluminum walls, or have standard sheet metal to hold on to, the P-20iB has multiple EOT configurations to meet your needs. Magnet tooling can be used to hold tight, or paddle tooling can grab your window frame to gain access.
FANUC’s R‑30iB Plus controller delivers fast processing and improved performance, enabling quick setup, easy programming, and high precision.
FANUC paint robots offer precise, high-throughput coating solutions with flexible models for hazardous environments and diverse applications.
FANUC paint robots operate in an automotive paint booth, opening vehicle doors to apply paint to interior and exterior surfaces.
FANUC paint robots operate together to spray automotive bodies as they move through an automated painting process.