Paint Series

P-25iB

Reach
3397 mm
Axes
6
Mechanical Weight
470 kg

While other’s rely on using a paint robot to open hoods & decks, FANUC has a DEDICATED robot to do the job. The P-25iB is built to lift your heavy swing metal but can keep up with your product as it moves down the line. When coupled with any of our other paint robots, this unit can make sure your interior looks as good as your exterior.

P 700ib paint system

Up Down and All Around

Do you have a stop station or a moving line? Either is fine. Thanks to the dynamic design of the P-25iB, this robot can be mounted on a pedestal or a rail. It can move along with your vehicle as it is getting painted or stay in place to make sure we don’t drop the hood.

P 25 blueprint

Robust Tooling

While vehicles can vary from customer to customer, the P-25iB was designed to serve everyone with one universal tool. The robust hook design utilized at the end of arm allows enough flexibility to lift any hood or deck while providing the strength required to hold it while your product gets the finishing touch.

R 30ib controller beauty shot

No Extra Controllers

Due to the efficient FANUC controller design, the P-25iB does not need a stand alone controller because this robot can run off a shared controller with the paint robot. This means less of a crowd in your clean room allowing you more space for different equipment or a smaller plant overall.

Specifications

Technical Details

Essential technical details and valuable information about our products to help you make the right decisions and get the most out of your FANUC products.
Controller Series
R-30iB Plus
Axes
6
Mounting Method
Rail
Reach
3397 mm
Mechanical Weight
470 kg
J1 Motion Range
1200°
J2 Motion Range
1391°
J3 Motion Range
1100°
J4 Motion Range
1200°
J5 Motion Range
J6 Motion Range
J1 Speed
50°/s
J2 Speed
50°/s
J3 Speed
50°/s
J4 Speed
50°/s
J5 Speed
0°/s
J6 Speed
1500°/s
Downloads

Download for More Information

Access essential technical specifications and valuable information about our products through our downloadable documents, supporting your decision-making process and maximizing your use of FANUC products.
Compatibility

Controller Series

R 30i B Mate Plus Beauty Shot
Robot · Controller Series

R-30iB Plus

FANUC’s R‑30iB Plus controller delivers fast processing and improved performance, enabling quick setup, easy programming, and high precision.

View R-30iB Plus
Explore the Full Lineup

The Paint Series

FANUC paint robots offer precise, high-throughput coating solutions with flexible models for hazardous environments and diverse applications.

CRX 10i A L Paint Painting an Electric Panel Box
Applications

The Perfect Fit for Your Application

CRX 10i A L Paint Painting an Electric Panel Box

Painting

FANUC paint robots, built in Michigan, automate coating tasks for safety, quality, and efficiency — ideal for hazardous and high-demand environments.

Crx steering wheel inspection

Automotive

FANUC delivers trusted automation for automotive OEMs and suppliers, boosting precision, efficiency, and competitiveness across the supply chain.

CRX 10i A Kitting Assorted Food Gift Boxes

Consumer Goods

FANUC helps consumer goods manufacturers boost efficiency and sustainability with robots, CNCs, and automation solutions.