R-1000 Series

R-1000iA/120F-7B

Max Payload
120 kg
Reach
2230 mm
Axes
7
Mechanical Weight
790 kg

Based on an added seventh axis in its second arm, the R-1000iA/120F-7B gains more agility, making it ideal for material handling and robotic spot welding. Nevertheless, its’ compact design enables it to fully operate within small work cells, reaching the same cycle times as the six-axis.

Mim 02849 ro r 1000ia120f7b for website page 400px400px

Compact, flexible design

Ability to fold and shorten its second arm due to seventh axis allowing it to work within small work cells and narrow environments. Its design prevents interference contours due to integrated services in the arm.

Mim 02849 ro r 1000ia120f7b for website page 02 400x400px

Strong, sturdy and agile

Capable of handling heavy payloads due to an enhanced payload of 120 kg and possibility to fold back the arm without changing its gun positioning.

Mim 02849 ro r 1000ia120f7b for website page 05 264x264px

Short cycles and high throughput

While handling the same payload (e.g. 100 kg), compared to the six-axes, the seven-axes can perform more complex tasks.

Specifications

Technical Details

Essential technical details and valuable information about our products to help you make the right decisions and get the most out of your FANUC products.
Controller Series
R-30iB Plus
Compatible Controllers
R-30iB Plus A-Cabinet, R-30iB Plus B-Cabinet
Axes
7
Max Payload
120 kg
Mounting Method
Floor / Inverted
Repeatability
±0.03 mm
Reach
2230 mm
Mechanical Weight
790 kg
Average Power Consumption
3 kW
J1 Motion Range
360°
J2 Motion Range
200°
J3 Motion Range
385°
J4 Motion Range
720°
J5 Motion Range
250°
J6 Motion Range
720°
J1 Speed
130°/s
J2 Speed
110°/s
J3 Speed
120°/s
J4 Speed
170°/s
J5 Speed
170°/s
J6 Speed
250°/s
J4 Moment / Inertia
800/71
J5 Moment / Inertia
800/71
J6 Moment / Inertia
360/38
Body Standard / Optional
IP54 / IP56
Wrist & J3 Arm
IP67
Downloads

Download for More Information

Access essential technical specifications and valuable information about our products through our downloadable documents, supporting your decision-making process and maximizing your use of FANUC products.
Compatibility

Controller Series & Compatible Controllers

R 30i B Mate Plus Beauty Shot
Robot · Controller Series

R-30iB Plus

FANUC’s R‑30iB Plus controller delivers fast processing and improved performance, enabling quick setup, easy programming, and high precision.

View R-30iB Plus
R 30i B Plus A Cab Beauty Shot
R-30iB Plus

R-30iB Plus A-Cabinet

Compact and stackable R‑30iB Plus A‑Cabinet, ideal for industrial use, supporting up to 2 auxiliary axes in a space-saving design.

View R-30iB Plus A-Cabinet
R30i B Plus B Cab Beauty Shot
R-30iB Plus

R-30iB Plus B-Cabinet

R‑30iB Plus B‑Cabinet with expanded space for amplifiers and I/O, offering powerful performance and durability for demanding industrial environments.

View R-30iB Plus B-Cabinet
Explore the Full Lineup

The R-1000 Series

The FANUC R-1000 Series delivers fast, compact performance for handling, welding, and palletizing with payloads up to 130 kg.

A yellow FANUC R-1000i industrial robot arm with a red vacuum suction gripper lifts a cardboard case from a conveyor line onto a stacked pallet in a warehouse.
Applications

The Perfect Fit for Your Application

Stainless tube assembly arial

Assembly

Robotic assembly boosts speed, precision, and flexibility across industries, with smart features like iRVision and force sensing enhancing quality.

CRX 20i A L Dispensing

Dispensing & Sealing

FANUC robots & cobots deliver precise, repeatable adhesive dispensing for jobs from small glue tasks to large-scale automotive seam sealing.

CRX 10i A Sanding Cabinet Door

Material Removal

FANUC robots deliver safe, precise finishing — cutting, sanding, polishing & more — with vision & force sensing to boost quality, speed & productivity.

M410 800 F 32 C Depalletizing Cases of Water

Palletizing

FANUC palletizing robots and cobots offer fast, precise, and safe automation for stacking boxes, bags, pails, or drums — boosting efficiency and care.

DR 3i B STAINLESS SR 12i A C Packaging Sausages

Picking & Packaging

FANUC robots and cobots deliver fast, precise picking and packing, reducing waste and labor while boosting quality, speed, and efficiency.

M950i A 500 Friction Stir Welding Battery Pack

Welding

Robotic welding boosts consistency, cost-efficiency, reach, repeatability, and space savings. Explore our automated welding solutions.

R2000i D 210 FH Tip Dresser

Spot Welding

FANUC America offers a variety of spot welding robots, check them out and trust FANUC with your next project requiring automated material joining.

Robotic uv

Aerospace

FANUC has robotics and automation solutions aerospace manufacturing. See solutions from sorting the smallest fasteners to machining advanced surfaces.

Crx steering wheel inspection

Automotive

FANUC delivers trusted automation for automotive OEMs and suppliers, boosting precision, efficiency, and competitiveness across the supply chain.

CRX 10i A Kitting Assorted Food Gift Boxes

Consumer Goods

FANUC helps consumer goods manufacturers boost efficiency and sustainability with robots, CNCs, and automation solutions.