SCARA Series

SR-12iA Environmental Option

Max Payload
12 kg
Reach
900 mm
Axes
4
Mechanical Weight
53 kg

The SR-12iA Environmental Option meets the needs of customers looking for a small, lightweight and fast SCARA robot for secondary food applications and harsh environments where a higher IP rating is required for protection against dust and water. Internally routed cables/pipes provide a clean and streamlined appearance, minimizes interference, and simplifies integration into secondary food processes. A footprint of 280 x 364 mm, weight of 53 kg, and 900 mm reach ensures maximum efficiency in terms of space and motion range.

Fanuc sr 12ia scara food cutting

The Secondary Food Specialist

Features including IP65 rating, corrosion-resistant bolts and bellows cover all make the new SR-12iA Environmental Option ideal for secondary food applications.

Food scara robots

Two Models to Choose From

If your application requires a slightly higher payload and reach, we also offer the SR-20iA Environmental Option. This robot includes a 20 kg payload and 1,100 mm reach.

Picture1

Easy programming

FANUC SCARA robots use iRProgrammer – a web-based interface that lets you program the robot easily and intuitively with a tablet or desktop computer or by using optional Teach Pendant.

Fea ro pr 3ia 13

Space-saving controller

Featuring intelligent functions such as iRVision, iRPickTool or conveyor tracking, the R-30iB Compact Plus controller makes best use of limited space.

Specifications

Technical Details

Essential technical details and valuable information about our products to help you make the right decisions and get the most out of your FANUC products.
Controller Series
R-30iB Plus
Compatible Controllers
R-30iB Compact Plus
Axes
4
Max Payload
12 kg
Mounting Method
Floor / Wall
Repeatability
±0.01 mm
Reach
900 mm
Mechanical Weight
53 kg
J1 Motion Range
145°
J2 Motion Range
145°
J3 Motion Range
300°
J4 Motion Range
720°
J1 Speed
440°/s
J2 Speed
510°/s
J3 Speed
2800°/s
J4 Speed
2500°/s
J4 Moment / Inertia
-/0.3
Body Standard / Optional
IP65
Wrist & J3 Arm
IP65
Downloads

Download for More Information

Access essential technical specifications and valuable information about our products through our downloadable documents, supporting your decision-making process and maximizing your use of FANUC products.
Compatibility

Controller Series & Compatible Controllers

R 30i B Mate Plus Beauty Shot
Robot · Controller Series

R-30iB Plus

FANUC’s R‑30iB Plus controller delivers fast processing and improved performance, enabling quick setup, easy programming, and high precision.

View R-30iB Plus
R 30i B Compact Plus Controller
R-30iB Plus

R-30iB Compact Plus

Compact R‑30iB Compact Plus controller for SCARA robots, offering lightweight design, easy integration, and space-saving performance.

View R-30iB Compact Plus
Explore the Full Lineup

The SCARA Series

FANUC's SCARA Robots are a powerful pick-and-place robot solution for manufacturing operations that require increased speed and repeatability.

A man in a dark FANUC-branded shirt operates a handheld teach pendant while standing beside a yellow FANUC SR-3iA/U robot arm inside a safety-fenced work cell.
Applications

The Perfect Fit for Your Application

Stainless tube assembly arial

Assembly

Robotic assembly boosts speed, precision, and flexibility across industries, with smart features like iRVision and force sensing enhancing quality.

CRX 20i A L Dispensing

Dispensing & Sealing

FANUC robots & cobots deliver precise, repeatable adhesive dispensing for jobs from small glue tasks to large-scale automotive seam sealing.

M410 800 F 32 C Depalletizing Cases of Water

Palletizing

FANUC palletizing robots and cobots offer fast, precise, and safe automation for stacking boxes, bags, pails, or drums — boosting efficiency and care.

DR 3i B STAINLESS SR 12i A C Packaging Sausages

Picking & Packaging

FANUC robots and cobots deliver fast, precise picking and packing, reducing waste and labor while boosting quality, speed, and efficiency.

CRX 10i A Dispensing Icing on Cake Close up

Food & Beverage

FANUC robots help food and beverage businesses boost productivity, improve safety, and stay competitive with scalable automation.