When deciding to integrate automated material handling equipment, you will need to consider the best fit for your needs when it comes to what these machines can do. Developments in automation and robotic technologies make it possible for a robotic material handling system to effectively accomplish a number of critical tasks, such as:
Pick and Place
One of the most basic and essential tasks that can be completed with a material handling robot is pick and place. Part picking and placing simply involves picking up an object from one location and placing it in another. Part picking robots can achieve the high standards of speed, reliability, and accuracy that are expected from these processes today.
If you are interested in efficient part handling and pick & place solutions, our pick and place robots may be right for you.
Dispensing and Sealing
Automating dispensing and sealing tasks with robotic material handling equipment will improve the efficiency, precision, and accuracy of these processes. From dispensing glue and epoxy for smaller jobs to applying automotive seam sealer, FANUC robots are capable of enhancing these tasks in a precise and repeatable manner for optimal performance.
Palletizing
Packing and unpacking tasks, such as palletizing and de-palletizing, can also be completed efficiently with material handling robots.
When considering a palletizing robot for part handling, be sure to consider the following:
- Payload (including the weight of your end of arm tool, dressout, and product)
- Reach
- Duty
- Cycle time
- Floor space
Packaging
In industries like e-commerce, automatic handling and packaging lines can be immensely beneficial when it comes to increasing throughput without jeopardizing accuracy, precision, and quality.
Material handling robots can be used for a variety of packaging applications, such as:
- Filling containers
- Applying labels
- Assembling boxes
- Erecting cartons
- Sealing bags
- Shrink wrapping products
Part Transfer
Maintaining a continuous flow of materials throughout your facility is essential to keeping your production process moving. Another material handling application of robots is part transfers; using robots for this task can help to ensure that materials are transferred quickly and efficiently to where they need to go.
Assembly
Robots can also be used to complete simple assembly tasks such as inserting fasteners or joining components. Automating these simple tasks can save time, cut labor costs, and reduce the risk of error.