Loading...

Compatible controller: R-30iB Plus Mate Cabinet

Paint Series

P-40iA

Max Payload
5 kg
Reach
1300 mm
Axes
6
Mechanical Weight
110 kg

The P-40iA robot is an extremely flexible paint robot that easily adapts to small lot sizes, new styles and other modifications, providing customers an affordable and versatile solution for robotic painting applications.

Hea ro pr p40ia 400x400

Slim and Lightweight

FANUC P-40iA paint robots offer a variety of mounting positions, which help companies challenged with small and narrow workspaces.

Hearoprpaintp50ibp40ia400x400

Reliable and FANUC Proven Technology

Incorporating production-proven components and design strategies from both the Paint Mate and P-50iB models ensures the P-40iA's reliability.

Fan270812 17994c

Wide Range of Application Software

FANUC P-40iA paint robots are available with a wide range of application software options including PaintTool and HandlingTool.

Roboguide paint pro software banner

Option: ROBOGUIDE® PaintPRO®

The user-friendly Windows®-based graphical programming interface for creating, viewing, editing and simulating robot programs.

P 50ia robot controller banner

Dedicated and Powerful Applications Software PAINT TOOL

PaintTool offers advanced process functions such as process orientated operation, fast process parameter setting, process specific terminology, atomising and fan air calibrated units, colour presets and hot editing of paint parameters and motion points.

Specifications

Technical Details

Essential technical details and valuable information about our products to help you make the right decisions and get the most out of your FANUC products.
Controller Series
R-30iB Plus
Compatible Controllers
R-30iB Plus Mate Cabinet
Axes
6
Max Payload
5 kg
Mounting Method
Floor / Angle / Inverted
Repeatability
±0.03 mm
Reach
1300 mm
Mechanical Weight
110 kg
J1 Motion Range
180°
J2 Motion Range
140°
J3 Motion Range
283°
J4 Motion Range
190°
J5 Motion Range
120°
J6 Motion Range
360°
J1 Speed
220°/s
J2 Speed
190°/s
J3 Speed
240°/s
J4 Speed
450°/s
J5 Speed
450°/s
J6 Speed
720°/s
J4 Moment / Inertia
11.9/.3
J5 Moment / Inertia
11.9/.3
J6 Moment / Inertia
6.7/.1
Body Standard / Optional
IP67
Wrist & J3 Arm
IP67
Downloads

Download for More Information

Access essential technical specifications and valuable information about our products through our downloadable documents, supporting your decision-making process and maximizing your use of FANUC products.
Compatibility

Controller Series & Compatible Controllers

R 30i B Mate Plus Beauty Shot
Robot · Controller Series

R-30iB Plus

FANUC’s R‑30iB Plus controller delivers fast processing and improved performance, enabling quick setup, easy programming, and high precision.

View R-30iB Plus
R 30i B Mate Plus Beauty Shot
R-30iB Plus

R-30iB Plus Mate Cabinet

Powerful, self-contained R‑30iB Plus Mate Cabinet for small to medium robots, designed for compact spaces and stackable in multi-robot cells.

View R-30iB Plus Mate Cabinet
Explore the Full Lineup

The Paint Series

FANUC paint robots offer precise, high-throughput coating solutions with flexible models for hazardous environments and diverse applications.

A white robotic paint-spraying arm with blue and red hoses, positioned near a slatted booth wall with a pink-tinted panel showing spray residue.
Applications

The Perfect Fit for Your Application

CRX 10i A L Paint Painting an Electric Panel Box

Painting

FANUC paint robots, built in Michigan, automate coating tasks for safety, quality, and efficiency — ideal for hazardous and high-demand environments.

CRX 20i A L Dispensing

Dispensing & Sealing

FANUC robots & cobots deliver precise, repeatable adhesive dispensing for jobs from small glue tasks to large-scale automotive seam sealing.

Crx steering wheel inspection

Automotive

FANUC delivers trusted automation for automotive OEMs and suppliers, boosting precision, efficiency, and competitiveness across the supply chain.

CRX 10i A Kitting Assorted Food Gift Boxes

Consumer Goods

FANUC helps consumer goods manufacturers boost efficiency and sustainability with robots, CNCs, and automation solutions.