R 2000i C 165 F Transfer Case Handling System

Automation & Robotics for Automotive Manufacturing

Offering speed, precision and reliability FANUC automation and robotics help automotive manufacturers reach their peak performance.
CRX 10i A L Steering Wheel Inspection

Robotics & Automation for the Automotive Industry

FANUC America is the world's leading and most trusted supplier of industrial robots and automation to the automotive industry and its suppliers. We provide a full range of robotic solutions for any automotive manufacturing application.

Automotive automation companies like FANUC America enable automotive OEMs, as well as tier one, two, and three suppliers, to all profit from the continuing advances in robotics and automation for automotive applications. By leveraging intelligent automation solutions that maximize efficiency and increase output, automotive manufacturers can remain profitable and competitive in the face of increasingly challenging market conditions.

Likewise, the high degree of repeatability and precision this technology offers suppliers enables them to meet the increasingly high standards being asked of them by OEMs. Regardless of where you are in the automotive supply chain, FANUC has solutions that optimize your processes and increase productivity.

FANUC Robotics Product Line for Automotive Manufacturing

FANUC offers a lineup of robotic solutions tailored to the automotive industry, including:

Lineup of collaborative robot arms of varying sizes on pedestal bases, mostly white with green accents, arranged in ascending height order on a reflective floor, with one gray and one green-and-black model at the end.

CRX Series

Safe, easy-to-use cobots for flexible applications

View CRX Series View Product
A white robotic paint-spraying arm with blue and red hoses, positioned near a slatted booth wall with a pink-tinted panel showing spray residue.

Paint Series

High-quality finishes for the automotive industry

View Paint Series View Product

FANUC CNCs and Machines for Automotive Manufacturing

FANUC CNC controls and drives are incredibly reliable and designed for ultimate accuracy. They can also be adapted to perform a vast array of material subtractive and additive processes, plus loader and conveyor applications. FANUC can help you improve your processes with the following automation systems:

CNC Systems

Highest quality finish standards for precise machining

View CNC Systems View Product
White, yellow, and dark gray FANUC ROBODRILL CNC machining center with sliding safety window, control panel with touchscreen, and warning labels on the side panel, shown on a black base.

ROBODRILL

Unrivaled quality and precision for the automotive industry

View ROBODRILL View Product
Applications

Automotive Manufacturing Applications

FANUC delivers automotive automation and robotics solutions for virtually every stage of vehicle manufacturing. Automotive OEMs and Tier 1, Tier 2, and Tier 3 suppliers rely on FANUC technology to improve productivity, increase quality, reduce downtime, and optimize manufacturing operations. From automotive assembly and welding to painting, inspection, and material handling, FANUC helps manufacturers automate critical processes throughout the production lifecycle.

Automotive Assembly

FANUC automotive assembly robots provide the speed, precision, and repeatability required for high-volume production. From component assembly and fastening to vision-guided part placement, FANUC solutions help manufacturers improve quality while increasing throughput.

Automotive Arc & Spot Welding

FANUC automotive welding robots deliver consistent, high-quality welds for body-in-white production, structural assemblies, and component manufacturing. Our robotic welding solutions automate arc welding, spot welding, and material joining processes to improve efficiency and product quality.

Automotive Painting & Coating

FANUC paint robots help automotive manufacturers achieve superior finish quality with precise, repeatable coating application. Our painting automation solutions maximize throughput while reducing waste and ensuring consistent coverage.

Automotive Material Handling & Part Transfer

From small components to complete vehicle bodies, FANUC material handling robots automate high-speed transfer, loading, unloading, and part movement operations throughout automotive manufacturing facilities.

Automotive Inspection & Quality Control

FANUC robotic inspection systems combine advanced vision technologies, sensors, and intelligent automation to verify quality, detect defects, and improve traceability across automotive production lines.

Automotive Dispensing & Sealing

FANUC dispensing and sealing robots apply adhesives, sealants, and coatings with exceptional accuracy and consistency. Automated dispensing systems help improve product quality while reducing material consumption and rework.

Automotive Finishing & Material Removal

FANUC robots automate grinding, deburring, cutting, polishing, routing, and other material removal processes with consistent results that improve product quality and reduce manual labor requirements.

FANUC R-2000/225F-27E and R-2000/210F-31 E robots performing spot welding
Solutions

Automotive Automation Solutions for Modern Manufacturing

Automotive automation combines industrial robots, CNC systems, machine vision, motion control, material handling equipment, and intelligent software to improve productivity, quality, and traceability across vehicle production. FANUC provides complete automotive automation solutions for OEMs and suppliers that support body-in-white manufacturing, welding, painting, assembly, machining, inspection, packaging, and final vehicle assembly.

From robotic automotive assembly lines to highly automated production cells, FANUC technologies help manufacturers:

  • Reduce labor constraints
  • Improve throughput and cycle times
  • Increase product quality and consistency
  • Minimize downtime through reliable automation systems
  • Scale production for EV and traditional vehicle programs
  • Improve worker safety and ergonomics

FANUC Robots for Automotive Painting

FANUC America has a full range of painting and coating robots  to help automotive manufacturers drastically improve their paint processes. FANUC paint robots are suitable for a wide variety of painting and coating applications; our paint series offers easy access, optimal work envelopes, and maximized throughput.

Automotive Bearing Spraying

A FANUC paint robot sprays automotive bearings with controlled motion to apply consistent, precise coatings.

Turbo Spray Midwest Inc. Video courtesy of Turbo Spray Midwest Inc.

Painting Oil Pans and Valve Covers

A FANUC LR Mate robot paints oil pans and valve covers with controlled, repeatable coating application.

Robotic Technical Support Services, Inc. (RTSS) Video courtesy of Robotic Technical Support Services, Inc. (RTSS)

Automotive Body Painting

FANUC paint robots apply coatings to car bodies as they move along a conveyor in an automated automotive paint line.

P-50iB Painting Automotive Axles

A FANUC P-50iB paint robot applies coating to automotive axles during an automated painting operation.

Painting Automotive Plastic Parts

FANUC P-250iB paint robots paint moving plastic automotive parts.

Automotive Paint Booth with FANUC Paint Robots

FANUC paint robots operate in an automotive paint booth, opening vehicle doors to apply paint to interior and exterior surfaces.

FANUC Robots for Automotive Arc/Spot Welding & Material Joining

FANUC provides customized products and interfaces to automate MIG/MAG, MIG pulse, TIG and plasma welding processes. For decades, FANUC automotive welding robots have provided automotive manufacturers with robotic arc welding and spot welding robot systems that provide consistent welds while increasing the quality of your automotive products and parts.

Welding Automotive Components

Four FANUC Arc Mate robots weld an automotive trailer hitch using a dual trunnion positioner for simultaneous loading and welding.

TranTek Automation Corporation Video courtesy of TranTek Automation Corporation

Robo-Rivet Robotic Riveting System

The Robo-Rivet system uses FANUC robots to perform precise, repeatable blind fastening for complex structural and mixed-material assemblies.

ARM Automation Video courtesy of ARM Automation

Cadillac CT6 Manufacturing

FANUC R-2000 robots perform automated spot welding on Cadillac CT6 bodies during high-volume automotive assembly.

FANUC R-2000iD/210FH Spot Welding Demo

A FANUC R-2000iD/210FH robot performs spot welding on automotive assemblies in a high-payload welding demonstration.

7-Axis Automotive Spot Welding Demo

A 7-axis robot performs automotive spot welding with added flexibility to reach complex joints and weld locations.

FANUC Robots for Automotive Assembly

FANUC offers a variety of highly reliable assembly automotive robots that are dexterous, repeatable, compact and fast. From 5 to 6-axis articulated robots, 3 to 6-axis delta robots, to our SCARA Robots and Collaborative Robots, we have the assembly robots and the intelligent features needed to keep your production goals on track.

Automated Sidelite Assembly

This robotic cell assembles laminated automotive side windows by placing vinyl sheets between glass panels using vision-guided robots.

Premier Automation LLC Video courtesy of Premier Automation LLC

Automated Swing Arm Assembly

A robotic assembly system uses FANUC robots and iRVision to assemble automotive swing arms with integrated handling and orientation.

Edgewater Automation Video courtesy of Edgewater Automation

Multi-Robot Engine Cover Assembly System

FANUC robots perform vision inspection, sealing, baffle and sensor installation, leak testing, and bolt fastening on aluminum engine covers.

TranTek Automation Corporation Video courtesy of TranTek Automation Corporation

FANUC Robots for Automotive Part/Body Transfer & Material Handling

Need to move some automotive parts? From the smallest part to an entire automotive body, FANUC America offers an extensive lineup of part transfer automotive robots. These robots are iRVision and force sensor-ready, and capable of high-speed transfer in a well-optimized system.

Car Body Transfer and Seam Sealer Application

Three FANUC M-2000iA robots transfer full vehicle bodies while FANUC M-20iA robots apply underbody sealer using vision-guided dispensing.

Automotive Seat Transfer from Semi-Truck Demonstration

A FANUC M-2000iA robot unloads palletized automotive seats from a trailer using 3D vision and transfers them onto an overhead conveyor.

Esys Automation Robot Destacking Transfer System

A FANUC M-900 robot destacks sheet blanks using double-sheet detection, while a FANUC R-2000 unloads formed parts with vision guidance.

TranTek Automation Corporation Video courtesy of TranTek Automation Corporation

FANUC Robots for Automotive Sealing

Apply your adhesives with more precision, accuracy and efficiency with dispensing robots from FANUC America. Using automotive dispensing robots for sealer applications provide a variety of advantages including improved consistency, higher speeds and productivity, and increased system uptime.

Automotive Sealer Dispensing

A FANUC M-20iA robot applies automotive sealant using vision-guided, servo-controlled dispensing for precise seam coverage.

Car Body Seam Sealer Application

Multiple FANUC robots apply seam sealer to car bodies using vision guidance, rail-mounted reach, and automated hood and deck opening.

FANUC Robots for Automotive Material Removal / Finishing

FANUC's material removal solutions cover an extensive variety of applications for automotive, including cutting, grinding, deburring, deflashing, polishing, waterjet cutting, routering, and more.

High Precision Laser Guided Routing for Hardtops

Automated Industrial Robotics (AIR) Video courtesy of Automated Industrial Robotics (AIR)

Plastic Injection Molding Machine with Robotic Deflashing

Automated de-flashing cell uses an M-900iA and LR Mate robots to remove flash from complex molded parts with precision.

Steven Douglas Corporation Video courtesy of Steven Douglas Corporation

Deburring Automotive Parts

A FANUC R-2000iC/210F robot transfers parts through brushing, deburring, chamfering, and blow-off operations in an automated process cell.

Video courtesy of FLT / Fibro Laepple Technology Inc

Robotic Rim Polishing

A FANUC R-2000iB/210F polishes automotive wheels.

Acme Manufacturing Co Video courtesy of Acme Manufacturing Co

Automotive Manufacturing Case Studies

David trudell gm
Case Study

Automating Body Plug Insertion with FANUC Robots

General Motors improved worker ergonomics and production efficiency by working with FANUC to automate plug insertion with a validated system that ensures accurate, error-free installation.

Have an Automotive Challenge? We Have an Automation Solution

Think you have an automotive challenge we’ve never solved before? Try us. We’re up for the challenge. We’re confident that nobody in the robotics and automation industry has more automotive industry experience, knowledge and expertise than FANUC, making us the leading automotive automation company.

Robotic Engine Block Inspection

FANUC Robots clean, inspect, and handle cylinder blocks using air jets, Eddy Current testing, AI-driven results, and auto marking for precise quality control.

Acieta LLC Video courtesy of Acieta LLC

Robotic Flame Treatment

A robotic flame treatment system uses a FANUC M-710iC robot to apply oxygen-rich flame to vinyl floor moldings for surface preparation.

Pioneer Industrial Systems LLC Video courtesy of Pioneer Industrial Systems LLC

Testing Automotive Seats

RCO’s Robostand uses FANUC robots to perform automated comfort, durability, and ingress/egress testing on automotive seats and components.

Automotive Part Handling for Spot Welding System

FANUC robots use vision to pick bulk parts, re-orient them, and feed a spot welder for continuous automated nut welding.

Integrion Automation Video courtesy of Integrion Automation

Wheel Palletizing and Packaging

Wheel palletizing cell uses FANUC R-2000iC robots, conveyors, and vision to verify dunnage, pick wheels, place protective sheets, and band finished pallets.

Hyperion Automation Video courtesy of Hyperion Automation

Production and Assembly System for Subframes

An overhead gantry system uses FANUC robots to load and unload large workpieces across multiple horizontal CNC machining centers.

Case Studies
David trudell gm
Case Study

Automating Body Plug Insertion with FANUC Robots

General Motors improved worker ergonomics and production efficiency by working with FANUC to automate plug insertion with a validated system that ensures accurate, error-free installation.

FAQ

Automotive Automation & Robotics FAQ

Find answers to common questions about automotive automation, industrial robots, and how robotics helps vehicle manufacturers improve productivity, quality, and operational efficiency.

Automotive manufacturers commonly use industrial robots for spot welding, arc welding, painting, assembly, inspection, machine tending, material handling, palletizing, and sealing applications. FANUC automotive robots support production processes throughout the entire vehicle manufacturing lifecycle.

Robots in car manufacturing automate repetitive, high-volume processes such as welding vehicle bodies, painting components, assembling parts, handling materials, inspecting quality, and transferring products between manufacturing operations.

Automotive automation refers to the use of robotics, CNC systems, machine vision, intelligent controls, and automated production equipment to improve efficiency, quality, and productivity in vehicle manufacturing.

Benefits of automotive automation include improved production throughput, greater quality consistency, reduced labor challenges, increased worker safety, enhanced traceability, and lower operating costs.

Automotive robotics are used by vehicle OEMs, electric vehicle manufacturers, Tier 1 suppliers, Tier 2 suppliers, metal stampers, component manufacturers, plastics processors, and assembly operations throughout the automotive supply chain.