P-55/15-21A
A compact, flexible paint robot offering long reach, precise path control, and reduced maintenance with the R‑50iA controller and battery‑less encoders.
Designed and built in Michigan since 1982, FANUC paint robots help manufacturers automate painting, coating and finishing processes across automotive and general-industry applications. FANUC offers industrial painting robots, paint cobots and robotic painting system technology for liquid and powder coating, spray painting, priming, sealing, dispensing, fiberglass reinforced plastic applications and other finishing operations.
FANUC painting robots are available in multiple payload, reach and mounting configurations for small components, large assemblies, automotive bodies and hard-to-reach surfaces. Select models are designed and certified for operation in hazardous painting environments when properly integrated into a compliant robotic system.
FANUC America has a full range of painting and coating cobots and robots to help manufacturers drastically improve their paint and finishing processes. The offerings below are organized by the models appropriate for the specific application.
FANUC’s paint robots for general industry use can automate a wide variety of applications, including painting, powder and/or liquid coating, and fiberglass- reinforced plastic (FRP).
A compact, flexible paint robot offering long reach, precise path control, and reduced maintenance with the R‑50iA controller and battery‑less encoders.
The Paint Mate 200iA/5L is a compact 6 axis long arm paint robot with an increased maximum reach and a 5 kg payload capacity for robotic painting applications.
The FANUC P-40iA is an extremely flexible paint robot that easily adapts to small lot sizes, new styles and modifications.
The FANUC P-50iB/10L is an ultra compact, high reach paint robot that provides a reliable and precise painting and coating solution for a huge range of industries.
FANUC P-250iB paint robot is the industry's best solution for large and mid-size painting jobs, suitable for a wide range of painting and coating applications.
The FANUC P-350iA/45 is a large payload paint robot with a 45 kg wrist capacity designed to be flexible and to fulfill a wide range of applications.
FANUC’s paint robots for large automotive applications have extra-long reach capabilities. These are perfect for high-volume, low-mix automotive production lines that need painting and coating tasks done consistently and efficiently.
The FANUC P-700iB paint robot is an overhead rail based 7 axes industrial Paint robot. When configured properly, this robot can maximize cycle time.
The FANUC P-1000iA paint robot is the worlds first Pedestal Based 7 Axis Paint Robot which can reduce your booth footprint with it’s 7th axis at the “elbow.
Collaborative robots, or cobots, provide an ideal automation solution for manufacturers with limited robotic experience by enhancing consistency and safety in painting and coating processes. They ensure flawless finishes, reduce material waste through precise dispensing, and safely operate alongside human workers, minimizing exposure to hazardous conditions while improving workplace safety and productivity.
Simplify your painting and coating operations with the FANUC CRX-10iA/L Paint. This safe, easy-to-use cobot is ideal for all skill levels.
This selection of FANUC’s paint robots is perfect for automating smaller and hard-to-reach automotive parts painting and finishing. Many of the top automotive plants use FANUC paint robots to boost their door and hood painting applications.
The FANUC P-700iB paint robot is an overhead rail based 7 axes industrial Paint robot. When configured properly, this robot can maximize cycle time.
The FANUC P-1000iA paint robot is the worlds first Pedestal Based 7 Axis Paint Robot which can reduce your booth footprint with it’s 7th axis at the “elbow.
Industrial painting robots automate spray painting, liquid and powder coating, priming and other finishing processes with repeatable motion and precise application control. A properly designed robotic painting system can improve coating consistency, reduce paint waste, increase production capacity and limit worker exposure to fumes, overspray and hazardous environments.
FANUC painting robots are finished and certified here in the US to ensure the highest level of safety, performance and quality is achieved, including approving the robots’ ability to safely work in hazardous painting environments.
Robotic arms can move at a constant speed, ensuring an even coating across surfaces. Plus, painting robots offer precision and repeatability to give a consistent finish each time.
With paint robots, the right amount of paint and/or finishing product is applied correctly and consistently. Even coatings ensure no extra coating material, which saves costs, as well as the desired finish will be achieved, which reduces scrap product.
Painting robots can significantly boost production and efficiency, enabling increases in demand to be met without needing to hire extra staff.
Robots automating painting, powder coating, liquid and fiberglass applications keep workers from working with potentially harmful fumes and chemicals.
Industrial painting robots are programmable robotic arms designed to apply paint, coatings, primers and other finishing materials with controlled speed, position and spray patterns. FANUC painting robots and paint cobots help manufacturers improve finish consistency, automate repetitive spray operations, reduce material waste and limit worker exposure to paint fumes, overspray and hazardous environments.
See FANUC paint robots and cobots automate real-world painting, coating and finishing applications. These videos demonstrate solutions for high-mix production, automotive components, plastic parts, wooden cabinet doors and vehicle bodies, highlighting the flexibility, consistency and precision of robotic painting systems across a range of industries.
A cobot painting system with fast setup and touchscreen control delivers precise, repeatable powder or liquid coating, simplifying manual paint automation.
Video courtesy of
Robotic Technical Support Services, Inc. (RTSS)
Two FANUC P-40iA paint robots use vision-driven path generation to coat mixed flange parts, painting only where needed for flexible, low-waste operation.
Video courtesy of
Robotic Technical Support Services, Inc. (RTSS)
Paint Mate 200iA/L robot efficiently coats control arms using a flexible power-and-free pallet system with precise positioning.
Video courtesy of
Turbo Spray Midwest Inc.
A FANUC P-350iA/45 paint robot applies coatings to wooden cabinet doors in an automated finishing cell.
Video courtesy of
Sames Kremlin, Inc.
FANUC paint robots operate together to spray automotive bodies as they move through an automated painting process.
A FANUC P-50iB paint robot applies coating to automotive axles during an automated painting operation.
FANUC paint robots apply coatings to car bodies as they move along a conveyor in an automated automotive paint line.
FANUC paint robots apply coatings to automotive plastic parts with controlled motion and consistent spray coverage.
FANUC has software and other automation paint products that help implement the paint robots faster and more easily.
PaintPRO software is a graphical offline programming solution that simplifies robotic path teaching and paint process development. PaintPRO is specifically designed to create paths that can be utilized by FANUC America Corporation's PaintTool™ application software.
PaintTool has built-in software to help control the paint robot from the teach pendant. Great for displaying paint settings and creating and managing job data on the shopfloor at the robot.
FANUC America’s PAINTworks IV provides the necessary tools for an integrated paint shop control system. Offering centralized cell-level control, PAINTworks IV interfaces with all paint system robots, reciprocators and bell zones.
This software provides part offsets for robots utilizing the FANUC RVision 3DV Vision Sensor. The visual tracking integrates with the robot controller, so an external Vision Panel is not needed.
AccuChop provides fluid flow control for gelcoat & chopped fiberglass applications. It integrates directly with the robot controller, so an external control panel is not needed. Also, glass breakage detection is available.
First-time users can easily program painting robots with the “Easy Teach” feature. Users can hand guide the robot for easier and quicker startup. The robot will copy the path that the manual operator taught it.
The VersaBell III paint applicator is an electrostatic rotary atomizer designed for high-performance, robotic bell spray applications. This “versatile” device applies a variety of solvent-based automotive topcoat materials with an adjustable small to large painting pattern. WB/SB & 1k/2k Compatible.
The IPC is a gear pump-based fluid delivery system that is WB/SB & 1k/2k compatible. The accessory offers precise control via in-arm servo motors that are integrated with color change valves.
The ICS is a canister-based fluid delivery system that has a waterborne direct charge. The accessory offers precise control via in-arm servo motors that are integrated with color change valves.
FANUC America has spent several years working closely with automotive manufacturers to advance high-transfer-efficiency robotic painting technologies.
While FANUC’s explosion-proof robots have long been trusted for high-quality, consistent coating processes, their capabilities extend well beyond paint.
Paint cobots bring accessible, flexible automation to high-mix finishing, simplifying programming while improving consistency, quality, and uptime.
Whether you’re experienced or yet to use a robot, it’s a great time to automate your finishing process. Contact a FANUC Paint Systems Expert today.
The new FANUC P‑40iA intelligent robot is a six-axis painting solution ideal for a wide range of painting and coating applications.
Get answers to common questions about industrial painting robots, robotic painting systems, paint cobots, programming and automated coating applications. Learn how these solutions work, what equipment a complete system may include and which factors to consider when selecting a robot for your painting or finishing process.
A painting robot is a programmable industrial robotic arm used to apply paint, primer, powder, gelcoat or other finishing material. It controls the applicator’s path, speed, position and orientation to support repeatable coating processes.
Industrial paint robots can automate spray painting, liquid and powder coating, priming, sealing, dispensing, gelcoat application and other finishing operations. Suitability depends on the part, material, applicator, booth and required production rate.
Consider the size and shape of the part, required reach, applicator payload, mounting position, booth dimensions, coating material, cycle time, production mix and hazardous-environment requirements.
A paint cobot can automate suitable painting and coating tasks, particularly in flexible or high-mix operations. The complete application still requires an appropriate risk assessment, paint-delivery system, ventilation and safeguards for the material and environment.
Specific paint robot models are designed for defined hazardous painting environments. The complete system must be evaluated and installed according to the applicable classifications, materials and safety requirements.
Painting robots are used in automotive manufacturing and a variety of general-industry applications. FANUC paint robots can coat automotive bodies, doors, hoods, axles, plastic parts, wooden cabinet doors, metal components and other manufactured products.
Painting robots follow repeatable paths and control applicator position, speed, angle and distance from the part. When combined with properly configured paint-delivery equipment, this precise application can reduce overspray, excess coating use, rework and scrap.