SR-3iA
Compact FANUC SR‑3iA with 3 kg payload 400 mm horizontal and 200 mm vertical reach, ideal for fast precise assembly, pick-and-place, inspection, and packaging.
- Max Payload:
- 3 kg
- Reach:
- 400 mm
Compact FANUC SR‑3iA with 3 kg payload 400 mm horizontal and 200 mm vertical reach, ideal for fast precise assembly, pick-and-place, inspection, and packaging.
The SR‑3iA/C offers a 3kg payload capacity, 400mm reach, and small footprint, making it ideal for integration into food handling or packaging lines.
With its 3 kg payload the FANUC SR‑3iA/H SCARA Robot is ideally suited to smaller-scale assembly, pick and place, inspection and packaging applications.
With its 3 kg payload the FANUC SR‑3iA/U upside down robot is ideally suited to smaller-scale assembly, pick and place, inspection and packaging applications.
The FANUC SR‑3iA/U Environmental Option is a 4‑axis robot designed to meet the needs of a small, lightweight, and fast robot for secondary food applications.
The FANUC SR‑6iA SCARA Robot makes a great choice for assembly, pick and place, inspection and packaging applications requiring a payload capacity up to 6 kg.
The SR‑6iA/C offers a 6kg payload capacity, 650mm reach, and small footprint, making it ideal for integration into food handling or packaging lines.
The FANUC SR‑6iA/H SCARA Robot makes a great choice for assembly, pick and place, inspection and packaging applications requiring a payload capacity up to 6 kg.
FANUC SR‑9iA/R SCARA robot with 9 kg payload, 620 mm reach and 0.7s cycle, enabling fast, precise overhead transport for compact solar, electronics lines.
Showing 145–153 of 153 products
FANUC has the robotics products and expertise to help you succeed. With the most extensive range of robots and cobots available in the market—across any application and industry—we’re ready for any manufacturing challenge. More than 1 million FANUC robots have been installed worldwide, all of them offering ease of use, flexibility, straightforward integration, payloads up to 2,300 kg and reach up to 4.7 m.
Safety-certified and with payloads from 3-50 kg, the FANUC CR and CRX series of collaborative robots work hand in hand with humans to add value to your processes. Equipped with anti-trap protection, these robot series' will work side-by-side with people without the need for additional safety devices. Operators can guide, teach it or simply push FANUC cobots away.
FANUC articulated robots feature rotary joints that provide the range of motion and flexibility needed for demanding industrial automation. Often called articulated robot arms or articulated robotic arms, these versatile industrial robots can reach around obstacles, work within complex cells, and perform precise movements across multiple axes.
FANUC offers articulated industrial robots for applications including material handling, machine tending, assembly, arc welding, palletizing, painting, dispensing, and part transfer. Use the Robot Type filter to view articulated robots, or refine the available models by payload, reach, application, mounting position, and other requirements.
FANUC delta industrial robots provide the speed, precision, and flexibility needed for picking, packing, assembly, sorting, and product-transfer applications. These compact industrial robots are especially well suited for automated production lines that require fast cycle times, precise positioning, and efficient handling of light to medium payloads.
The FANUC delta robot lineup includes the DR, M-1, M-2, and M-3 series, with models offering payload capacities from 0.5 kg to 12 kg and reaches from 280 mm to 1,600 mm. Available configurations include 3-axis, 4-axis, and 6-axis delta robots, as well as long-arm, hollow-wrist, food-grade, cleanroom, and washdown options.
FANUC’s SCARA robots are ideal for high-speed, precision applications such as assembly, pick and place, testing/inspection, dispensing and packaging processes.
FANUC paint robots are suitable for a wide variety of painting and coating applications, offering easy access, optimal work envelopes and maximized throughput.
FANUC's Zero Down Time application (ZDT) is designed to eliminate down time and enhance overall performance across your manufacturing robots. While FANUC robots are highly reliable, manufacturers still need a solution to maximize uptime.
By simulating your production scenario, ROBOGUIDE robot simulation software shows you exactly what FANUC robots can do for you and where the savings lie.
The FANUC standard for smarter productivity, the R-30iB robot controller represents a new generation of advanced technology and enhanced integrated FANUC hardware.
FANUC iRVision is a fully integrated robotic vision system for reliable 2D & 3D applications. Give your FANUC robots the ability to see with plug-and-play, visual line tracking and bin/panel picking.