P-700iB
The FANUC P‑700iB paint robot is an overhead rail based 7 axes industrial Paint robot. When configured properly, this robot can maximize cycle time.
- Max Payload:
- 15 kg
- Reach:
- 3150 mm
The FANUC P‑700iB paint robot is an overhead rail based 7 axes industrial Paint robot. When configured properly, this robot can maximize cycle time.
The Paint Mate 200iA/5L is a compact 6 axis long arm paint robot with an increased maximum reach and a 5 kg payload capacity for robotic painting applications.
The FANUC R‑1000iA/100F is a 6‑axis robot offering flexibility for demanding tasks and a wide range of high‑speed spot‑welding applications.
Based on an added seventh axis in its second arm, the R‑1000iA/120F-7B robot gains more agility, making it ideal for material handling and spot welding.
The FANUC R‑1000iA/130F robot is suitable for a diversity of industries and applications. This top model of the R‑1000iA series comes with a payload of 130 kg.
The FANUC R‑1000iA/80F robot is a versatile high-speed robot for a range of operations for medium size payloads including welding, handling and palletizing.
The FANUC R‑1000iA/80H robot is a versatile high-speed robot for a range of operations for medium size payloads including welding, handling and palletizing.
Long-reach rack-mounted robot with 120 kg payload and 3905 mm reach, ideal for logistics and palletizing using the R‑50iA controller.
Versatile floor-mounted robot with 125 kg payload and 3100 mm reach, delivering precise performance with the FANUC R‑50iA controller.
Compact heavy-payload robot with 180 kg capacity and 2655 mm reach, powered by the FANUC R‑50iA controller for high-speed industrial automation.
Floor-mounted robot with 210 kg payload and 3100 mm reach, powered by the R‑50iA controller for fast, precise spot welding and handling.
Rack-mounted heavy-payload robot with 210 kg capacity and 3095 mm reach, optimized for automotive lines with the R‑50iA controller.
High-capacity floor robot offering up to 240 kg payload and 2655 mm reach powered by the R‑50iA controlled for heavy handling and welding tasks.
High-strength rack-mounted robot featuring 270 kg payload and 3095 mm reach, powered by the FANUC R‑50iA controller for demanding applications.
Ultra heavy-duty floor robot with 300 kg payload and 2655 mm reach, powered by the R‑50iA controller for extreme industrial tasks that require a heavy payload.
The FANUC R‑2000iC/100P is a pedestal‑mounted robot delivering high productivity for press‑to‑press transfer in automotive and auto‑components manufacturing.
Equipped with 6 axes for ultimate flexibility, the FANUC R‑2000iC/125L robot is capable of handling heavy loads precisely within a generous work envelope
The FANUC R‑2000iC/165F is a 6 axis material handling robot capable of delivering excellent cycle times, especially spot welding automotive applications.
The FANUC R‑2000iC/165R is a rack‑mounted robot designed to boost productivity in shelf installations, ideal for CNC machining and machine‑tending applications.
The FANUC R‑2000iC/190S is a short‑arm, heavy‑payload robot designed to boost productivity in compact workspaces where strength and precision are essential.
The FANUC R‑2000iC/210F is a 6 axis material handling robot ideally suited to any number of heavy handling jobs on almost any application.
Equipped with 6 axes for ultimate flexibility, the FANUC R‑2000iC/210L robot is capable of handling heavy loads precisely within a generous work envelope
As pedestal mount robot, the FANUC R‑2000iC/210R is a rack-mounted robot that offers enormous flexibility thanks to its huge 3095 mm work envelope.
The FANUC R‑2000iC/210WE is a washer environment robot resistant to wet, dusty, or dirty tasks while capable of lifting heavy weights up to 210kg.
Showing 121 – 144 of 163 products
FANUC has the robotics products and expertise to help you succeed. With the most extensive range of robots and cobots available in the market—across any application and industry—we’re ready for any manufacturing challenge. More than 1 million FANUC robots have been installed worldwide, all of them offering ease of use, flexibility, straightforward integration, payloads up to 2,300 kg and reach up to 4.7 m.
Safety-certified and with payloads from 3-50 kg, the FANUC CR and CRX series of collaborative robots work hand in hand with humans to add value to your processes. Equipped with anti-trap protection, the CR and CRX robot series' will work side-by-side with people without the need for additional safety devices. Operators can guide, teach it or simply push FANUC cobots away.
FANUC articulated robots feature rotary joints that provide the range of motion and flexibility needed for demanding industrial automation. Often called articulated robot arms or articulated robotic arms, these versatile industrial robots can reach around obstacles, work within complex cells, and perform precise movements across multiple axes.
FANUC offers articulated industrial robots for applications including material handling, machine tending, assembly, arc welding, palletizing, painting, dispensing, and part transfer. Use the Robot Type filter to view articulated robots, or refine the available models by payload, reach, application, mounting position, and other requirements.
FANUC delta robots provide the speed, precision, and flexibility needed for picking, packing, assembly, sorting, and product-transfer applications. These compact industrial robots are especially well suited for automated production lines that require fast cycle times, precise positioning, and efficient handling of light to medium payloads.
The FANUC delta robot lineup includes the DR, M-1, M-2, and M-3 series, with models offering payload capacities from 0.5 kg to 12 kg and reaches from 280 mm to 1,600 mm. Available configurations include 3-axis, 4-axis, and 6-axis delta robots, as well as long-arm, hollow-wrist, food-grade, cleanroom, and washdown options.
FANUC’s SCARA robots are ideal for high-speed, precision applications such as assembly, pick and place, testing/inspection, dispensing and packaging processes.
FANUC paint robots are suitable for a wide variety of painting and coating applications, offer easy access, optimal work envelopes and maximized throughput.
FANUC's Zero Down Time application (ZDT) is designed to eliminate down time and enhance overall robot performance. While FANUC robots are highly reliable, manufacturers still need a solution to maximize uptime.
By simulating your production scenario, ROBOGUIDE robot simulation software shows you exactly what FANUC robots can do for you and where the savings lie.
The FANUC standard for smarter productivity, the R-30iB robot controller represents a new generation of advanced technology and enhanced integrated FANUC hardware.
FANUC iRVision robotic vision– the fully integrated system for reliable 2D & 3D detection featuring easy-to-use plug and play, visual line tracking and bin/panel picking.