M-900iB/700
The FANUC M‑900iB/700 is a 6‑axis, 700 kg payload robot built for heavy loading, unloading and tending in metal, automotive and construction industries.
- Max Payload:
- 700 kg
- Reach:
- 2832 mm
The FANUC M‑900iB/700 is a 6‑axis, 700 kg payload robot built for heavy loading, unloading and tending in metal, automotive and construction industries.
The FANUC M‑900iB/700E is a heavy payload 6 axis robot with 700 kg payload perfectly cut out for the kind of heavy loading and unloading applications.
The M‑950/500F-28A robot is a heavyweight champion, designed to handle substantial payloads with precision.
The M‑950iA/500 robot is a heavyweight champion, designed to handle substantial payloads with precision.
The FANUC P‑1000iA paint robot is the worlds first Pedestal Based 7 Axis Paint Robot which can reduce your booth footprint with it’s 7th axis at the “elbow.
The FANUC P‑20iB is a versatile machine perfectly designed for complementing any paint robot.
FANUC P‑250iB paint robot is the industry’s best solution for large and mid-size painting jobs, suitable for a wide range of painting and coating applications.
The FANUC P‑25iB is built to lift your heavy swing metal but can keep up with your product as it moves down the line.
The FANUC P‑350iA/45 is a large payload paint robot with a 45 kg wrist capacity designed to be flexible and to fulfill a wide range of applications.
Hood and Deck Lid Opener and The FANUC P‑35iA Hood/Deck Opener was created to get to those hard to reach places with a small window to do it.
The FANUC P‑40iA is an extremely flexible paint robot that easily adapts to small lot sizes, new styles and modifications.
The FANUC P‑50iB/10L is an ultra compact, high reach robot that provides a reliable and precise painting and coating solution for a huge range of industries.
A compact, flexible paint robot offering long reach, precise path control, and reduced maintenance with the R‑50iA controller and battery-less encoders.
The FANUC P‑700iB paint robot is an overhead rail based 7 axes industrial Paint robot. When configured properly, this robot can maximize cycle time.
The Paint Mate 200iA/5L is a compact 6 axis long arm paint robot with an increased maximum reach and a 5 kg payload capacity for robotic painting applications.
The FANUC R‑1000iA/100F is a 6‑axis robot offering flexibility for demanding tasks and a wide range of high-speed spot-welding applications.
Based on an added seventh axis in its second arm, the R‑1000iA/120F-7B robot gains more agility, making it ideal for material handling and spot welding.
The FANUC R‑1000iA/130F robot is suitable for a diversity of industries and applications. This top model of the R‑1000iA series comes with a payload of 130 kg.
The FANUC R‑1000iA/80F robot is a versatile high-speed robot for a range of operations for medium size payloads including welding, handling and palletizing.
The FANUC R‑1000iA/80H robot is a versatile high-speed robot for a range of operations for medium size payloads including welding, handling and palletizing.
Long-reach rack-mounted robot with 120 kg payload and 3905 mm reach, ideal for logistics and palletizing using the R‑50iA controller.
Versatile floor-mounted robot with 125 kg payload and 3100 mm reach, delivering precise performance with the FANUC R‑50iA controller.
Compact heavy-payload robot with 180 kg capacity and 2655 mm reach, powered by the FANUC R‑50iA controller for high-speed industrial automation.
Floor-mounted robot with 210 kg payload and 3100 mm reach, powered by the R‑50iA controller for fast, precise spot welding and handling.
Showing 97–120 of 153 products
FANUC has the robotics products and expertise to help you succeed. With the most extensive range of robots and cobots available in the market—across any application and industry—we’re ready for any manufacturing challenge. More than 1 million FANUC robots have been installed worldwide, all of them offering ease of use, flexibility, straightforward integration, payloads up to 2,300 kg and reach up to 4.7 m.
Safety-certified and with payloads from 3-50 kg, the FANUC CR and CRX series of collaborative robots work hand in hand with humans to add value to your processes. Equipped with anti-trap protection, these robot series' will work side-by-side with people without the need for additional safety devices. Operators can guide, teach it or simply push FANUC cobots away.
FANUC articulated robots feature rotary joints that provide the range of motion and flexibility needed for demanding industrial automation. Often called articulated robot arms or articulated robotic arms, these versatile industrial robots can reach around obstacles, work within complex cells, and perform precise movements across multiple axes.
FANUC offers articulated industrial robots for applications including material handling, machine tending, assembly, arc welding, palletizing, painting, dispensing, and part transfer. Use the Robot Type filter to view articulated robots, or refine the available models by payload, reach, application, mounting position, and other requirements.
FANUC delta industrial robots provide the speed, precision, and flexibility needed for picking, packing, assembly, sorting, and product-transfer applications. These compact industrial robots are especially well suited for automated production lines that require fast cycle times, precise positioning, and efficient handling of light to medium payloads.
The FANUC delta robot lineup includes the DR, M-1, M-2, and M-3 series, with models offering payload capacities from 0.5 kg to 12 kg and reaches from 280 mm to 1,600 mm. Available configurations include 3-axis, 4-axis, and 6-axis delta robots, as well as long-arm, hollow-wrist, food-grade, cleanroom, and washdown options.
FANUC’s SCARA robots are ideal for high-speed, precision applications such as assembly, pick and place, testing/inspection, dispensing and packaging processes.
FANUC paint robots are suitable for a wide variety of painting and coating applications, offering easy access, optimal work envelopes and maximized throughput.
FANUC's Zero Down Time application (ZDT) is designed to eliminate down time and enhance overall performance across your manufacturing robots. While FANUC robots are highly reliable, manufacturers still need a solution to maximize uptime.
By simulating your production scenario, ROBOGUIDE robot simulation software shows you exactly what FANUC robots can do for you and where the savings lie.
The FANUC standard for smarter productivity, the R-30iB robot controller represents a new generation of advanced technology and enhanced integrated FANUC hardware.
FANUC iRVision is a fully integrated robotic vision system for reliable 2D & 3D applications. Give your FANUC robots the ability to see with plug-and-play, visual line tracking and bin/panel picking.