ARC Mate 100iD
Compact 6‑axis arc welding robot that stands out based on its productivity advancements and rapid integration times.
- Max Payload:
- 12 kg
- Reach:
- 1441 mm
Compact 6‑axis arc welding robot that stands out based on its productivity advancements and rapid integration times.
Long-arm model of the ARC Mate 100iD series featuring outstanding axes speed and ultimate precision with extra reach.
Long-arm arc welding robot ideally suited for working in compact robotic cells where extra reach is required for welding.
A versatile arc‑welding robot that boosts productivity and profitability with low operating costs and easy installation.
Long-arm model of the ARC Mate 100iD series featuring outstanding axes speed and ultimate precision with extra reach.
The FANUC ARC Mate 50iD is a compact tabletop arc‑welding robot delivering rugged all‑round performance and consistent high‑quality welds in harsh environments.
Compact 6‑axis arc welding robot with 7 kg payload and extended 911 mm reach, delivering precise, reliable welding in harsh environments.
FANUC CR‑15iA is a 6‑axis collaborative robot with a 15 kg payload, offering extended reach and flexibility for a wide range of material‑handling applications.
The CR-35iB cobot lifts up to 50kg with a compact footprint, advanced sensors, and easy programming — ideal for tight spaces and heavy-duty tasks.
The FANUC CR‑4iA is a compact 6‑axis robot with human‑arm size and reach, offering high payload capacity, IP67 protection and renowned FANUC quality.
The CR‑7iA is a compact collaborative robot handling up to 7 kg, with 911 mm reach, ideal for assembly, machine tending and palletizing in fence‑free setups.
The FANUC CR‑7iA/L is a compact 6‑axis robot with human‑arm size and reach, offering high payload capacity, standard IP67 protection and proven FANUC quality.
Enhance your overall production and revolutionize your workflow with the easy-to-program and reliable FANUC CRX-10iA cobot.
The CRX-10iA food-grade Cobot offers safe, hygienic automation for food handling with easy programming, 10kg payload, and zero maintenance.
Boost productivity with the user-friendly FANUC CRX-10iA/L cobot featuring a 10kg payload, 1418mm reach, and simple programming.
FANUC CRX-10iA/L food-grade cobots are specially made for hygiene, safety, and maintenance-free food handling in wet environments.
Simplify your painting and coating operations with the FANUC CRX-10iA/L Paint. This safe, easy-to-use cobot is ideal for all skill levels.
CRX-20iA/L cobot offers 20kg payload, 1418mm reach, and underflip motion — ideal for high-payload tasks in compact industrial workspaces.
Enhance productivity with the dependable FANUC CRX-20iA/L, featuring a 20 kg payload, extended reach, and user-friendly programming.
The FANUC CRX-30iA is a heavy-lifting cobot with a 30kg payload, featuring wrist buttons for direct, simple teaching and customization.
The FANUC CRX-30iA is a heavy-lifting cobot with a 30kg payload, featuring wrist buttons for direct, simple teaching and customization.
Ultra-lightweight collaborative robot weighing 11 kg with 692 mm reach, designed for fast, flexible welding, assembly, and installation in tight spaces.
Improve efficiency with the FANUC CRX‑5iA cobot. Its 5kg payload, 994mm reach, and intuitive programming make it ideal for manufacturers.
The FANUC CRX‑5iA Food-Grade Cobot ensures safe automation in food & beverage with a 5kg payload, 994mm reach, and user-friendly programming.
Showing 1 – 24 of 163 products
FANUC has the robotics products and expertise to help you succeed. With the most extensive range of robots and cobots available in the market—across any application and industry—we’re ready for any manufacturing challenge. More than 1 million FANUC robots have been installed worldwide, all of them offering ease of use, flexibility, straightforward integration, payloads up to 2,300 kg and reach up to 4.7 m.
Safety-certified and with payloads from 3-50 kg, the FANUC CR and CRX series of collaborative robots work hand in hand with humans to add value to your processes. Equipped with anti-trap protection, the CR and CRX robot series' will work side-by-side with people without the need for additional safety devices. Operators can guide, teach it or simply push FANUC cobots away.
FANUC articulated robots feature rotary joints that provide the range of motion and flexibility needed for demanding industrial automation. Often called articulated robot arms or articulated robotic arms, these versatile industrial robots can reach around obstacles, work within complex cells, and perform precise movements across multiple axes.
FANUC offers articulated industrial robots for applications including material handling, machine tending, assembly, arc welding, palletizing, painting, dispensing, and part transfer. Use the Robot Type filter to view articulated robots, or refine the available models by payload, reach, application, mounting position, and other requirements.
FANUC delta robots provide the speed, precision, and flexibility needed for picking, packing, assembly, sorting, and product-transfer applications. These compact industrial robots are especially well suited for automated production lines that require fast cycle times, precise positioning, and efficient handling of light to medium payloads.
The FANUC delta robot lineup includes the DR, M-1, M-2, and M-3 series, with models offering payload capacities from 0.5 kg to 12 kg and reaches from 280 mm to 1,600 mm. Available configurations include 3-axis, 4-axis, and 6-axis delta robots, as well as long-arm, hollow-wrist, food-grade, cleanroom, and washdown options.
FANUC’s SCARA robots are ideal for high-speed, precision applications such as assembly, pick and place, testing/inspection, dispensing and packaging processes.
FANUC paint robots are suitable for a wide variety of painting and coating applications, offer easy access, optimal work envelopes and maximized throughput.
FANUC's Zero Down Time application (ZDT) is designed to eliminate down time and enhance overall robot performance. While FANUC robots are highly reliable, manufacturers still need a solution to maximize uptime.
By simulating your production scenario, ROBOGUIDE robot simulation software shows you exactly what FANUC robots can do for you and where the savings lie.
The FANUC standard for smarter productivity, the R-30iB robot controller represents a new generation of advanced technology and enhanced integrated FANUC hardware.
FANUC iRVision robotic vision– the fully integrated system for reliable 2D & 3D detection featuring easy-to-use plug and play, visual line tracking and bin/panel picking.