Ease of Use
The LCD comes in various sizes including for the 4:3 display, 10.4”, 15”, 19” and for 16:9 display, 21.5”(21.5” supports both portrait and landscape orientation).
The LCD comes in various sizes including for the 4:3 display, 10.4”, 15”, 19” and for 16:9 display, 21.5”(21.5” supports both portrait and landscape orientation).
The latest technology, supporting 6th generation Xeon/Celeron processor, can run more software simultaneously.
The main memory has up to 32GB available with ECC.
Up to two M.2 SSD up to 240GB each, 500GB HDD is an option.
The display port comes standard, with an optional DVI output and no special cable needed for either output.
The Windows 10 IoT Enterprise operating system unlocks a large number of commercial application and allows custom software applications to be developed.
Easily locking down the Windows 10 IoT Enterprise to prevent modifications.
The 21.5”, along with FANUC Picture, can work towards eliminating the hardware keyboard and/or operator’s panel.
The PCMCIA card slot is removed, HSSB port is an option (required for iHMI software) and 4 Ethernet ports come as standard.
Two expansion slots enable custom hardware to be integrated for special applications.