Software

Program Transfer Tool

How to set up the CNC for Ethernet Communication

Herramienta de transferencia de programas

Un tutorial que muestra cómo configurar la comunicación Ethernet en un CNC para permitir el intercambio de archivos con la herramienta de transferencia de programas.

5 axis machining5 1

Seamless File Transfer with FANUC Program Transfer Tool

With the Program Transfer Tool users can define communications between a PC and up to 255 FANUC CNC controls. The built-in Setting Dialog application aids in setup and initial communication testing. Each machine setting automatically opens the PC folder when communication is started so that the user does not have to hunt for the proper PC storage location, which ensures the proper part program files are used. In addition to part programs, transfer of tool offset and macro variable tables are also supported. This tool provides a simple and cost effective way for CNC programmers to transfer files seamlessly between CNC and PC, and it offers a fast easy way to perform CNC program housekeeping and data backups.