Robot

Robot Series

FANUC ARC Mate 100i D Welding

ARC Mate

We provide the industry’s widest range of industrial robots for arc or laser welding and cutting. Explore Arc Welding applications or request a quote.

2026 Cobot Lineup with Paint and Food

Collaborative

FANUC collaborative robots deliver safe, high‑precision automation with flexible payloads and easy integration for any production environment.

DR 3i B 6 STAINLESS Picking Chicken 1

DR

FANUC DR Series delta robots deliver high-speed, hygienic picking and packing with long reach and easy cleaning for food-grade applications.

Student Interacting with a ER 4i A Robot Cell

Education

FANUC Education Series offers a plug-and-play robotics training solution with the ER-4iA, delivering hands-on learning for real-world skills.

FANUC LR Mate 200i D Close Up Right View

LR Mate

FANUCs LR Mate Series robots are your best compact robot solution for fast handling and processing parts up to 7 kg across a whole range of industries.

LR10i A 10 Induction 1

LR-10

Compact 6‑axis robot designed for machine tending, as well as a variety of picking applications found in the warehousing and logistics markets.

M 1i A High Speed Order Tracking

M-1

The FANUC M‑1iA Series is a compact, high-speed delta robot for precise small part handling in tight, space-constrained applications.

M 10i D12 Flat Sorter

M-10

With a small footprint, the M‑10 Series is the fastest-handling robot in its class, capable of handling small to medium-sized parts.

DSC09913 1

M-1000

The FANUC M‑1000 offers heavy payload handling with a unique serial link design for greater motion range and flexibility.

FANUC M 2i A stacking waffles

M-2

The FANUC M‑2iA Series delivers ultra-fast, high-precision picking and packing with flexible configurations for dynamic production environments.

M-20iB/25 Lathe Drawer System

M-20

FANUC M‑20 Series robots handle 12 – 35 kg with leading reach, speed, and strength, delivering flexible, high-performance automation for medium payload tasks.

M2000i A 1700 L Lifting C8 Corvette With Background

M-2000

The FANUC M‑2000 Series handles up to 2.3 tons with unmatched reach and strength, ideal for heavy-duty lifting and large part handling.

M3i A solar assembly

M-3

The FANUC M‑3iA Series delivers high-speed, high-acceleration performance, reducing robot count and optimizing manufacturing space.

M-410/800F-32C Depalletizing Cases of Water

M-410

Boost palletizing throughput with FANUC M‑410 robots — handling up to 700 kg with long reach and proven reliability for end-of-line automation.

M710i D 50 M Palletizing Buckets

M-710

FANUC M‑710 Series robots handle 12 – 70 kg with a slim wrist, fast speeds, and up to 3.1 m reach, delivering flexible, high-performance automation.

M800i A 60 Laser Scanner 1

M-800

The FANUC M‑800 Series delivers superior path accuracy for precision applications without compromising production speed.

FANUC M 810 Closeup 2

M-810

The FANUC M‑810 Series delivers high-accuracy, heavy-duty machining with rigid design and precision control for demanding applications.

M 900i B 330 L Beauty Shot Facing Left

M-900

The FANUC M‑900 Series handles heavy payloads up to 700 kg with long reach and versatile mounting for demanding applications.

M950i A 500 Friction Stir Welding Battery Pack

M-950

The FANUC M‑950 Series handles up to 500 kg with precision, offering long reach and reliable performance for heavy-duty applications.

CRX 10i A L Paint Painting an Electric Panel Box

Paint

FANUC paint robots offer precise, high-throughput coating solutions with flexible models for hazardous environments and diverse applications.

A yellow FANUC R-1000i industrial robot arm with a red vacuum suction gripper lifts a cardboard case from a conveyor line onto a stacked pallet in a warehouse.

R-1000

The FANUC R‑1000 Series delivers fast, compact performance for handling, welding, and palletizing with payloads up to 130 kg.

A large yellow FANUC R-2000 industrial robot arm reaching upward inside a caged automation cell on a manufacturing floor, with a smaller robot and metal parts visible nearby.

R-2000

FANUC R‑2000 robots handle 100 – 270 kg with high speed, compact design, and precision, making them ideal for heavy payload material handling and spot welding.

R 2000 E Series Lineup

R-2000/E

FANUC R‑2000/E Series offers eight heavy‑payload robots with 120 – 300 kg capacity and up to 3905 mm reach for welding, handling, and logistics.

FANUC Engineer Programming SR 3i A U

SCARA

FANUC’s SCARA Robots are a powerful pick-and-place robot solution for manufacturing operations that require increased speed and repeatability.