ROBOSHOT α-S130iB
Detalles técnicos
- Clamping Mechanism
- Mecanismo de doble palanca de 5 puntos
- Tonnage
- 1300 | 130 tonf
- Max/Min Die Height (Single Platen)
- 570-200 mm
- Max/Min Die Height (Single Platen, Increased)
- 670-200 mm
- Clamping Stroke
- 400 mm
- Locating Ring Diameter
- 125 mm
- Tie Bar Spacing (H × V)
- 530 x 530 mm
- Platen Size (H × V)
- 730 x 730 mm
- Minimum Mould Size (H × V)
- 300 x 300 mm
- Maximum Mould Weight (Single Platen)
- 750-750 kg
- Ejector Stroke
- 100 mm
- Maximum Ejector Force
- 25|2,5 tonf
- Maximum Ejector Force (Increased)
- 60|6,0 tonf
- Screw Diameter
- 26, 28, 32, 26, 40 mm
- Injection Stroke
- 95, 95, 128, 144, 144 mm
- Max. Injection Volume
- 50, 58, 103, 147, 181 cm³
- Nozzle Touch Force
- 15|1,5 tonf
- Nozzle Touch Force (Increased)
- 30|3,0 tonf