2 1678975733
10 1678975733
8 1678975733
3 1678975733
CNC Solutions
Robot & Go Solution

10DER™ TS-X MACHINE TENDING

10DER™ TS-X Pre-Engineered Automation Systems

  • Compact footprint
  • Re-Deployable
  • Cost Effective
  • Unattended Throughput
Features

Solution Features

  • CNC Machine Applications
  • 20 part shelves (5 Per Side)
  • Forklift moveable
Downloads

Download for More Information

Access essential technical specifications and valuable information about this solution through our downloadable documents.
Compatibility

Compatible Robots

M20i D 25 beauty shot
Articulated Robots

M-20iD/25

El FANUC M‑20iD/​25 robot compacto de 6 ejes ideal para la carga y descarga, así como para la manipulación y el posicionamiento de piezas con espacio reducido.

Max Payload:
25 kg
Reach:
1831 mm
View M-20iD/25