Automated Inspection System
Machine Blue Side
Automated Shaft Inspector
Robot & Go Solution

Automated Inspection System

Especificaciones

Detalles tecnicos

Essential technical details about this Robot & Go solution to help you make the right decision.
Machine Dimensions
L: 1500mm W: 1500mm H: 2045mm
Reach
Reach is dependent on Cobot selection
Power Requirements
3 Phase 200-208 VAC 30A 60HZ
Cendiant Inspect
Turnkey Inspection Software
Cendiant Quality Insights Platform
Data Visualizations, Performance Monitoring, and Quality Traceability
PLCs Supported
Keyence, Mitsubishi, Allen Bradley, Siemens, ToyoPUC
Downloads

Download for More Information

Access essential technical specifications and valuable information about this solution through our downloadable documents.
Compatibility

Compatible Robots

CRX 10i A Beauty Shot With Shadow
Collaborative

CRX-10iA

Mejore su producción general y revolucione su flujo de trabajo con el robot colaborativo FANUC CRX-10iA, fácil de programar y fiable.

Max Payload:
10 kg
Reach:
1249 mm
View CRX-10iA
Applications

The Perfect Fit for Your Application