Continuous flow
Up to 10 cc/sec
In today’s demanding industrial landscape, manufacturers are seeking smarter solutions that boost quality, enhance worker ergonomics and increase profitability. FANUC’s new Mobile Dispense Cart rises to that challenge—delivering precision, flexibility, and simplicity in an automated dispensing system built for modern production needs.
The solution pairs FANUC’s Integral Servo Dispenser software with Graco’s state-of-the-art continuous flow dispensing equipment to create a mobile platform designed for agility and performance. And depending on customer needs, it can be powered by either a FANUC industrial robot or purchased as a standardized cobot system.
Up to 10 cc/sec
50,000 to 1,500,000 cps/td
Fully heated up to 165°F (70°C)
Directly controlled through FANUC’s motion system—no third-party controllers needed
"We recently implemented the new FANUC Integrated Dispense System paired with the Graco Evolv meter and used the opportunity to reevaluate our dispense standards. The improvement has been substantial — accuracy is noticeably higher compared to our legacy setup. Programming is now streamlined and handled entirely by our robot technicians.
The training we received demonstrated how simple routine long-term maintenance will be, which will help minimize downtime. Since installation, the system has run continuously without issues. Based on this performance, we plan to expand our use of this technology in future applications."
Ervin F., Weld Maintenance Manager, Flex-N-Gate