ROBOSHOT α-S450iB de capacidad ultrapequeña
Detalles técnicos
- Clamping Mechanism
- Doble palanca
- Tonnage
- 4500 | 450 tonf
- Tonnage (Increased)
- 5000 | 500 tonf
- Max/Min Die Height (Single Platen)
- 1000-350 mm
- Clamping Stroke
- 900 mm
- Locating Ring Diameter
- 200 mm
- Tie Bar Spacing (H × V)
- 920 x 920 mm
- Platen Size (H × V)
- 1300 x 1300 mm
- Minimum Mould Size (H × V)
- 535 x 535 mm
- Maximum Mould Weight (Single Platen)
- 4500-4500 kg
- Ejector Stroke
- 250 mm
- Maximum Ejector Force
- 150 | 15,0 tonf
- Screw Diameter
- 40, 44, 48, 52, 56 mm
- Injection Stroke
- 150, 176, 176, 208, 260 mm
- Max. Injection Volume
- 188, 268, 318, 442, 640 cm³
- Nozzle Touch Force
- 30|3,0 tonf
- Nozzle Touch Force (Increased)
- 50|5,0 tonf