ROBOSHOT α-S450iB de gran capacidad
Detalles técnicos
- Clamping Mechanism
- Doble palanca
- Tonnage
- 4500 | 450 tonf
- Tonnage (Increased)
- 5000 | 500 tonf
- Max/Min Die Height (Single Platen)
- 1000-350 mm
- Clamping Stroke
- 900 mm
- Locating Ring Diameter
- 200 mm
- Tie Bar Spacing (H × V)
- 920 x 920 mm
- Platen Size (H × V)
- 1300 x 1300 mm
- Minimum Mould Size (H × V)
- 535 x 535 mm
- Maximum Mould Weight (Single Platen)
- 4500-4500 kg
- Ejector Stroke
- 250 mm
- Maximum Ejector Force
- 150 | 15,0 tonf
- Screw Diameter
- 68, 72, 80, 90, 100 mm
- Injection Stroke
- 300, 320, 360, 360, 360 mm
- Max. Injection Volume
- 1090, 1303, 1608, 1810, 2290, 2827 cm³
- Nozzle Touch Force
- 30|3,0 tonf
- Nozzle Touch Force (Increased)
- 50|5,0 tonf