Cobot and Go Auto Cart Thumbnail Image 2025 07 30 194602 vcgz
Cobot and Go Auto Cart Featured Product Image
Cobot and Go Auto Cart Product Image 2025 07 30 194610 hzha
Cobot and Go Auto Cart Product Image 1 2025 07 30 194616 eoso
Robot & Go Solution

AutoCart

Especificaciones

Detalles tecnicos

Essential technical details about this Robot & Go solution to help you make the right decision.

*Dependent on configuration and End of Arm Tooling Selection

Reach
55"
Payload Capability*
22 lbs
Width
35"
Length
66"
Height (without robot)
38"
Throughput
Application Dependent
Power Requirements
110V
Pneumatic
2 Jaw or 3 Jaw
Electric
2 Jaw or 3 Jaw
Magnet
Vacuum
Combination of Multiple
Safety
Includes OptiPro's AutoCart Plugin
FANUC CNC's
Onsite Communication
Non-FANUC CNC
Alternative Communication Methods Available
Downloads

Download for More Information

Access essential technical specifications and valuable information about this solution through our downloadable documents.
Compatibility

Compatible Robots

Crx 10ial cobot 1
Collaborative

CRX-10iA/L

Aumente la productividad con el cobot FANUC CRX-10iA/L, fácil de usar, con una carga útil de 10 kg, un alcance de 1418 mm y una programación sencilla.

Max Payload:
10 kg
Reach:
1418 mm
View CRX-10iA/L
Applications

The Perfect Fit for Your Application