Cooper CRX 10i A L Aluminum Welding Cobot Cart
Cooper CRX 10i AL Air Cooled Welding Cobot Cart
Cooper CRX 25i A Water Cooled Welding Cobot Cart
Cooper CRX 10i AL Aluminum Welding Cobot Cart
Lincoln Electric Company
Robot & Go Solution

Cooper™ CRX Aluminum Welding Cobot Cart

Especificaciones

Detalles tecnicos

Essential technical details about this Robot & Go solution to help you make the right decision.
Aluminum Weld Cart - CRX10iA/L L x W x H in (mm)
69 x 35 x 80 (1742.6 x 889 x 2032)
Aluminum Weld Cart - CRX-25iA L x W x H in (mm)
69 x 49 x 105 (1743 x 1174 x 2662)
Robotic Arm Payload lb (kg)
22 (10)
Robotic Arm Reach in (mm)
55.8 (1418)
Aluminum Welding Cart System Weight lb (kg)
1170 (531)
System Work Envelope in (mm)
44 x 35 (1117.6 x 889)
Fixed Table Payload lb (kg)
500 (226)
Downloads

Download for More Information

Access essential technical specifications and valuable information about this solution through our downloadable documents.
Compatibility

Compatible Robots

Crx 10ial cobot 1
Collaborative

CRX-10iA/L

Aumente la productividad con el cobot FANUC CRX-10iA/L, fácil de usar, con una carga útil de 10 kg, un alcance de 1418 mm y una programación sencilla.

Max Payload:
10 kg
Reach:
1418 mm
View CRX-10iA/L
Applications

The Perfect Fit for Your Application