CUBEBOX BLUESRT 2
Tezmaksan Logo
Robot & Go Solution

CubeBOX Blues RT

The CubeBOX Blues RT is a versatile system and can be used in a variety of industrial applications. It offers a wide range of features for workpiece feeding, high-precision processes and efficient production.

Features

Solution Features

  • Easy and Quick Installation
  • ROBOCAM Software
  • Touch Panel PC
  • Suitable for Single Double Multiple Machine Applications
Downloads

Download for More Information

Access essential technical specifications and valuable information about this solution through our downloadable documents.
Compatibility

Compatible Robots

ARC Mate 100i D
Arc Welding

ARC Mate 100iD

Robot de soldadura por arco compacto de 6 ejes que destaca por sus avances en productividad y sus rápidos tiempos de integración.

Max Payload:
12 kg
Reach:
1441 mm
View ARC Mate 100iD